Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

0402DF Series
Ferrite Chip Inductors

  • The Industry’s lowest DCR in an 0402 package – up to 30% lower than the closest competitor
  • Developed for use in cellular applications:
    As a filter element in bandstop and low pass filters
    As a one pole filter or RF choke in cellular bands
  • Ideal for use in mobile and infrastructure equipment.
  • Higher inductance values than other 0402 inductors – up to 3300 nH
  • Ferrite construction for high current handling
  • Can also be used for ground-to-ground isolation
  • Samples of all values are available in Coilcraft Designer's Kit C462
  • RoHS Compliant, halogen free. 260°C compatible. Matte tin over nickel over silver-palladium-glass frit terminations.

SPECIFICATIONS


Part number1
Click for samples
Inductance2
±5% (nH)
Impedance typ (Ohms) SRF typ3
(MHz)
DCR max4
(Ohms)
Irms5
(mA)
900 MHz 1.7 GHz
0402DF-200XJR_ 20 90 150 2950 0.049 1400
0402DF-360XJR_ 36 150 250 2400 0.055 1300
0402DF-560XJR_ 56 250 480 2200 0.061 1200
0402DF-770XJR_ 77 350 580 2050 0.072 1100
0402DF-900XJR_ 90 400 600 2300 0.079 1000
0402DF-101XJR_ 105 530 1000 1660 0.104 850
0402DF-121XJR_ 120 515 900 2000 0.090 950
0402DF-141XJR_ 140 650 1075 1450 0.141 750
0402DF-151XJR_ 150 700 1170 1800 0.130 830
0402DF-181XJR_ 180 850 1460 1680 0.172 730
0402DF-221XJR_ 220 1100 2050 1560 0.240 600
0402DF-271XJR_ 270 1300 2150 1480 0.265 590
0402DF-301XJR_ 300 1725 2630 1400 0.340 490
0402DF-331XJR_ 330 2100 2750 1340 0.435 430
0402DF-361XJR_ 360 2150 3100 1200 0.475 420
0402DF-421XJR_ 420 2175 3350 1100 0.510 400
0402DF-471XJR_ 470 2550 3670 1070 0.670 340
0402DF-531XJR_ 530 3950 3050 1000 0.715 330
0402DF-591XJR_ 590 4770 3090 960 0.780 320
0402DF-701XJR_ 700 5750 1830 600 1.30 230
0402DF-771XJR_ 770 4900 1800 585 1.35 220
0402DF-901XJR_ 900 7130 4470 760 1.50 230
0402DF-102XJR_ 1000 280 180 235 1.05 190
0402DF-222XJR_ 2200 200 120 125 1.80 170
0402DF-332XJR_ 3300 160 80 80 2.20 150
1 When ordering, please specify termination and packaging codes: e.g. 0402DF-771XJRW
  Termination: R = RoHS compliant matte tin over nickel over silver-platinum-glass frit.
Special order, Q = RoHS tin-silver-copper (95.5/4/0.5) or
P = non-RoHS tin-lead (63/37).
Packaging: W = 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
U = Less than full reel
In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance measured at 7.9 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
3 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.Details
4 DCR measured on Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture,
use this DCR at Temperature calculator.
5 Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Because of their open construction, these parts will not saturate.
6 Ambient temperature range: −40°C to +85°C with Irms current.
7 Storage temperature range: Component: −40°C to +100°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +100°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance (TCL): +25 to +150 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: November 23, 2016