Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0201HL (0603)
Ceramic Chip Inductors

  • Optimized for LTE Antenna matching
  • Twice the Q factor of thin-film multilayer technology
  • Higher inductance values than other 0201 inductors
  • 0201 size – 0.58 × 0.46 × 0.45 mm high
  • RoHS Compliant, halogen free. 260°C compatible. Matte tin over molybdenum-manganese
  • Samples of all values are available in Coilcraft Designer's Kit C475

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±5% (nH)
900 MHz 1.7 GHz 2.4 GHz SRF
typ3
(MHz)
DCR
max4
(Ohms)
Irms5
(mA)
L typ   Q typ3 L typ   Q typ3 L typ   Q typ3
0201HL-22NXJR_ 22 21.8 36 22.7 52 24.2 62 4.35 0.75 140
0201HL-24NXJR_ 24 23.8 36 24.9 53 27.1 56 4.35 0.93 130
0201HL-27NXJR_ 27 26.9 35 28.2 47 30.5 55 3.95 1.03 125
0201HL-33NXJR_ 33 33.0 35 35.4 45 39.6 49 3.70 1.14 120
0201HL-39NXJR_ 39 39.4 35 42.7 43 49.5 45 3.45 1.55 100
0201HL-47NXJR_ 47 47.6 35 52.8 43 64.3 41 3.25 1.70 95
0201HL-51NXJR_ 51 51.9 35 58.3 44 71.5 44 3.45 1.85 90
1 When ordering, please specify packaging code: e.g. 0201HL-51NXJRW
Packaging: W= 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
U = Less than full reel
In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance measured at 250 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
3 Q measured using an Agilent/HP 4991A with an Agilent/HP 16197 test fixture.
4 SRF is measured on an Agilent 8722ES network analyser (or equivalent) with a Coilcraft SMD-D test fixture.Details
5 DCR measured at 25°C on a micro-ohmmeter and a Coilcraft CCF858 test fixture, For other operating temperatures, use this DCR at Temperature calculator.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
7 Ambient temperature range: −40°C to +125°C with Irms current
8 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +140°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance (TCL): +25 to +150 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: May 23, 2017