For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | Q @ 150 MHz 4 | SRF min (GHz) 5 | DCR max (mΩ) 6 | Irms (A) 7 | |
---|---|---|---|---|---|---|---|
min | typ | ||||||
1812SMS-27N | 27 | 2,5 | 100 | 140 | 2.7 | 4.0 | 3.5 |
A max | B max | C max | D | E | F max |
---|---|---|---|---|---|
0.195 | 0.250 | 0.165 | 0.140 ±0.010 | 0.170 ±0.015 | 0.030 |
4,95 | 6,35 | 4,20 | 3,56 ±0,25 | 4,32 ±0,38 | 0,76 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,33 | 0,3 |