站点设定

仓库
语言设定
货币设定
资源
视频库
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

XGL5030 Series

Ultra-Low Loss Shielded Power Inductors

符合RoHS 无卤素 AEC-Q flag
XGL5030 molded power inductors offer our lowest DC losses and extremely low AC losses for a wide range of DC-DC converters.  Additional performance benefits include a wider range of inductance values and improved Irms current ratings. 
  • Industry's lowest DCR and ultra low AC losses over a wide frequency range
  • Superior current handling with soft saturation characteristics
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Wide inductance range from 0.18 µH to 22 µH
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

立即购买:
计数 单价
1 $2.49
100 $2.18
200 $1.64
400 $0.99
1600 $0.77
2400 $0.65
4800 $0.61

对于大批量采购或非库存产品,点击这里请求报价

. 现货,可今天发货.
索取样品:
设计套件:
套件 电感值 价格
C492 23 (3 of each) $80.00
C509 49 (3 of each) $125.00

规格

Electrical specifications at 25°C. Operating voltage 0 - 80 V

零件号 1 电感 (µH) 2
(公差: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XGL5030-181MEC 0.18 1.3 1.6 160 13.6 22.0 30.0 24.4 31.8
XGL5030-351MEC 0.35 1.8 2.2 100 11.0 17.8 24.5 22.8 30.6
XGL5030-401MEC 0.40 2.2 2.7 88.0 10.0 16.6 23.0 19.3 25.1
XGL5030-521MEC 0.52 2.5 3.0 80.0 8.9 14.5 20.5 18.9 25.0
XGL5030-601MEC 0.60 2.6 3.2 75.0 8.4 13.5 18.7 17.6 23.0
XGL5030-651MEC 0.65 3.3 4.0 68.0 8.1 12.9 17.9 15.7 21.2
XGL5030-821MEC 0.82 3.8 4.6 56.0 7.3 11.9 16.7 15.3 21.1
XGL5030-901MEC 0.90 4.3 5.2 54.0 6.5 10.6 14.5 14.4 19.7
XGL5030-102MEC 1.0 4.8 5.8 52.0 5.9 10.2 14.0 12.8 17.8
XGL5030-122MEC 1.2 5.0 6.0 47.0 5.9 9.4 13.0 12.3 16.8
XGL5030-152MEC 1.5 6.8 7.9 43.0 5.3 8.7 12.2 11.6 15.4
XGL5030-182MEC 1.8 7.5 8.7 37.0 4.8 7.8 10.6 10.3 14.1
XGL5030-222MEC 2.2 9.2 10.6 34.0 4.2 6.8 9.4 9.6 12.9
XGL5030-332MEC 3.3 13.3 14.9 28.0 3.6 6.0 8.4 7.2 10.0
XGL5030-472MEC 4.7 21.9 24.5 23.0 3.1 4.8 6.7 6.3 8.5
XGL5030-562MEC 5.6 24.1 27.0 21.0 2.8 4.3 6.0 5.9 7.9
XGL5030-682MEC 6.8 28.6 32.1 18.0 2.5 3.9 5.5 5.4 7.3
XGL5030-822MEC 8.2 36.5 41.0 17.0 2.3 3.6 5.0 4.8 6.4
XGL5030-103MEC 10 43.0 48.4 15.0 2.1 3.3 4.5 4.3 5.7
XGL5030-123MEC 12 50.0 56.5 14.0 1.9 3.0 4.0 4.0 5.4
XGL5030-153MEC 15 68.8 77.1 12.0 1.7 2.7 3.6 3.4 4.5
XGL5030-183MEC 18 87.2 97.7 11.0 1.6 2.4 3.3 2.9 4.0
XGL5030-223MEC 22 106.0 118.8 10.0 1.4 2.2 3.0 2.6 3.6
注释
  1. When ordering, please specify termination and packaging codes: e.g. XGL5030-223MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
    Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.

端子:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5)(Special order, added cost)
  • S = non-RoHS tin-lead (63/37)(Special order, added cost)

包装:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (400 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (1500 per full reel). Factory order only, not stocked.
环境
环境:
符合RoHS , 无卤素
环境温度范围:
–40°C to +125°C with (40°C rise) Irms current
储存温度范围:
Component: –55°C to +165°C
Tape and reel packaging: –55°C to +80°C
最高元件温度:
+165°C (ambient + temp rise)
故障率(FIT)/平均故障间隔时间(MTBF):

性能曲线

Inductance vs. Frequency

Inductance vs. Current

物理特性

xgl5030d.gif

卷装规格

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
400 1500* 178/330 60/100 13 22,4 16,4 16 12 4 2 3,18 0,3
* Special order

一般规格

核心材料:
Composite
重量:
0.46– 0.52 g
包装:
400/7 ″ reel; 1500/13 ″ reel Plastic tape: 16 mm wide, 0.30 mm thick, 12 mm pocket spacing, 3.18 mm pocket depth

焊接/清洗

湿气敏感度等级(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
抗焊接热:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
焊接之前,请参阅焊接线艺元件
PCB清洗:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

相关产品系列

相关产品族