YA9165-BE, YA9166-BE, YA9167-BE, YA9168-BE, YA9169-BE, YA9170-BE No-opto Flyback Transformers | Coilcraft
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

No-Opto Flyback Transformers

  • Optimized for Maxim’s MAX17690 No-opto Isolated Flyback Controller. Also ideal for similar ICs such as the Analog Device LT3748, LT3798 Isolated No-opto Flyback Controller
  • Designed for 125 – 150 kHz with 8 – 28 V or 18 – 60 V input
  • 1500 Vrms, 1 minute isolation (hipot) between primary to secondary
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos
    bronzes terminations.

SPECIFICATIONS


 8 – 28 V input
Part number1
Click to get parts
L at 
0 Adc2
 ±10% (µH)
Isat3
(A)
DCR max
(Ohms)
Leakage4
Inductance
max (µH)
Turns ratio Isolation5
(Vrms)
Power
(W)
Output
pri sec pri : sec
YA9165-BED 4.0 13.0 0.0156 0.0144 0.15 1 : 0.70 1500 12 5 V, 2.40 A
YA9166-BED 4.0 13.0 0.0156 0.0598 0.12 1 : 1.60 1500 12 12 V, 1 A
YA9167-BED 4.0 13.0 0.0156 0.1900 0.12 1 : 3.14 1500 12 24 V, 0.50 A
                   
 18 – 60 V input
Part number1
Click to get parts
L at 
0 Adc2
 ±10% (µH)
Isat3
(A)
DCR max
(Ohms)
Leakage4
Inductance
max (µH)
Turns ratio Isolation5
(Vrms)
Power
(W)
Output
pri sec pri : sec
YA9168-BED 20.0 4.7 0.0360 0.0120 0.40 1 : 0.31 1500 12 5 V, 2.40 A
YA9169-BED 20.0 4.7 0.0380 0.0540 0.28 1 : 0.71 1500 12 12 V, 1 A
YA9170-BED 20.0 4.7 0.0360 0.1950 0.28 1 : 1.39 1500 12 24 V, 0.50 A
1 Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
2 Inductance is for the primary, measured at 150 kHz, 0.1 Vrms, 0 Adc.
3 Isat: DC current that causes the primary inductance drop of 30% (typ) from its value without current.
4 Leakage inductance is for the primary winding with the secondary windings shorted.
5 Isolation (hipot) measured between windings for one minute.
6 Ambient temperature range: −40°C to +85°C
7 Max part temperature: +125°C (Ambient + temperature rise)
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 06, 2020