Coilcraft YA8779 Flyback Transformers
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Flyback Transformer for
Texas Instruments LM5180-Q1

  • Three output versions optimized for typical design applications for
    Texas Instruments LM5180-Q1
    Flyback Converter
  • Operates up to 350 kHz
  • Input voltage range: 4.5 – 70 V
  • 1500 Vrms, one minute isolation (hipot) between primary and secondary
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click to get parts
L at
0 A2
±10%
(µH)
L at
2 A3
(µH)
DCR max (mOhms)4 Leakage5
L max
(µH)
Turns ratio Power
(W)
Output
pri sec1 sec2 pri : sec1 pri : sec2
YA8779-BLD 30 24 0.140 0.013   0.380 1 : 0.33 6 5.0 V, 1.20 A
YA8916-BLD 30 27 0.360 0.695 0.392 0.565 1 : 1 1 : 0.52 4.6 15 V, 0.20 A (sec1)
8 V, 0.20 A (sec2)
YA8864-BLD 30 27 0.180 0.680 0.180 0.295 1 : 1.5 1 : 0.40 3.50 20 V, 0.10 A (sec1)
5 V, 0.30 A (sec2)
1 Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
2 Inductance is for the primary, measured at 300 KHz, 0.1 Vrms, 0 Adc.
3 Minimum inductance is for the primary, measured at 300 KHz, 0.1 Vrms, 2 Adc.
4 Sec1 DCR for YA8779 is with windings connected in parallel. 
5 Leakage Inductance is for the primary, measured with secondary windings shorted together.
6 Ambient temperature range: −40°C to +85°C
7 Maximum part temperature: +125°C (ambient + temperature rise)
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Resistance to soldering heat: Max three 40 second reflows at +260°C allowing parts to cool to room temperature between cycles.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2019, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2019