Inductor Finders Power  |   RF
Datasheet Index
Check Price+Stock
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

DO1607 Series
Surface Mount Power Inductors

NOTE: This series has been discontinued as of March 1, 2000. Please consider our DO1606 Power Wafer™; or DO1608 Series. (The DO1607B backlight inductor series is not affected.)

If you are currently buying this part, please contact Coilcraft for more information.

do 1607 DO1607C-102 D01607C-102 Do1607C-102 DO-1607C-102 D0-1607C-102 Do-1607C-102 DO-1607C102 D0-1607C102 Do-1607C102 DO1607C102 D01607C102 Do1607C102 DO1607C-152 D01607C-152 Do1607C-152 DO-1607C-152 D0-1607C-152 Do-1607C-152 DO-1607C152 D0-1607C152 Do-1607C152 DO1607C152 D01607C152 Do1607C152 DO1607C-222 D01607C-222 Do1607C-222 DO-1607C-222 D0-1607C-222 Do-1607C-222 DO-1607C222 D0-1607C222 Do-1607C222 DO1607C222 D01607C222 Do1607C222 DO1607C-332 D01607C-332 Do1607C-332 DO-1607C-332 D0-1607C-332 Do-1607C-332 DO-1607C332 D0-1607C332 Do-1607C332 DO1607C332 D01607C332 Do1607C332 DO1607C-472 D01607C-472 Do1607C-472 DO-1607C-472 D0-1607C-472 Do-1607C-472 DO-1607C472 D0-1607C472 Do-1607C472 DO1607C472 D01607C472 Do1607C472 DO1607C-682 D01607C-682 Do1607C-682 DO-1607C-682 D0-1607C-682 Do-1607C-682 DO-1607C682 D0-1607C682 Do-1607C682 DO1607C682 D01607C682 Do1607C682 DO1607C-103 D01607C-103 Do1607C-103 DO-1607C-103 D0-1607C-103 Do-1607C-103 DO-1607C103 D0-1607C103 Do-1607C103 DO1607C103 D01607C103 Do1607C103 DO1607C-153 D01607C-153 Do1607C-153 DO-1607C-153 D0-1607C-153 Do-1607C-153 DO-1607C153 D0-1607C153 Do-1607C153 DO1607C153 D01607C153 Do1607C153 DO1607C-223 D01607C-223 Do1607C-223 DO-1607C-223 D0-1607C-223 Do-1607C-223 DO-1607C223 D0-1607C223 Do-1607C223 DO1607C223 D01607C223 Do1607C223 DO1607C-333 D01607C-333 Do1607C-333 DO-1607C-333 D0-1607C-333 Do-1607C-333 DO-1607C333 D0-1607C333 Do-1607C333 DO1607C333 D01607C333 Do1607C333 DO1607-102 D01607-102 Do1607-102 DO-1607-102 D0-1607-102 Do-1607-102 DO-1607102 D0-1607102 Do-1607102 DO1607102 D01607102 Do1607102 DO1607-152 D01607-152 Do1607-152 DO-1607-152 D0-1607-152 Do-1607-152 DO-1607152 D0-1607152 Do-1607152 DO1607152 D01607152 Do1607152 DO1607-222 D01607-222 Do1607-222 DO-1607-222 D0-1607-222 Do-1607-222 DO-1607222 D0-1607222 Do-1607222 DO1607222 D01607222 Do1607222 DO1607-332 D01607-332 Do1607-332 DO-1607-332 D0-1607-332 Do-1607-332 DO-1607332 D0-1607332 Do-1607332 DO1607332 D01607332 Do1607332 DO1607-472 D01607-472 Do1607-472 DO-1607-472 D0-1607-472 Do-1607-472 DO-1607472 D0-1607472 Do-1607472 DO1607472 D01607472 Do1607472 DO1607-682 D01607-682 Do1607-682 DO-1607-682 D0-1607-682 Do-1607-682 DO-1607682 D0-1607682 Do-1607682 DO1607682 D01607682 Do1607682 DO1607-103 D01607-103 Do1607-103 DO-1607-103 D0-1607-103 Do-1607-103 DO-1607103 D0-1607103 Do-1607103 DO1607103 D01607103 Do1607103 DO1607-153 D01607-153 Do1607-153 DO-1607-153 D0-1607-153 Do-1607-153 DO-1607153 D0-1607153 Do-1607153 DO1607153 D01607153 Do1607153 DO1607-223 D01607-223 Do1607-223 DO-1607-223 D0-1607-223 Do-1607-223 DO-1607223 D0-1607223 Do-1607223 DO1607223 D01607223 Do1607223 DO1607-333 D01607-333 Do1607-333 DO-1607-333 D0-1607-333 Do-1607-333 DO-1607333 D0-1607333 Do-1607333 DO1607333 D01607333 Do1607333