WA8759-AL Flyback Transformer | Coilcraft
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Flyback Transformer for
Texas Instruments TIDA-01505

  • Designed for Texas Instruments Automotive 40 V to 1 kV Input Flyback Reference Design Supporting Regenerative Braking Safety Test
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Operates up to 150 kHz
  • Input voltage range: 40 – 1000 V
  • 5700 Vrms, one minute isolation (hipot) from primary and auxilliary to secondary winding;
    2000 Vrms pri to aux
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over
    phos bronze terminations

SPECIFICATIONS


Part number
Click to get parts
L at
0 A1
±10%
(mH)
L at
Ipk2
min (mH)
DCR max (Ohms) Leakage3
L max
(µH)
Turns ratio4
Ipk2
(A)
Output5
pri sec aux1 aux2 pri : sec pri : aux1 pri : aux2
WA8759-AL 1.50 1.35 3.1 0.07 1.3 0.34 34.0 1 : 0.083 1 : 0.109 1 : 0.026 1.3 15 V, 4.0 A
1 Inductance is for the primary, measured at 150 KHz, 0.1 Vrms, 0 Adc.
2 Peak primary current drawn at minimum input voltage.
3 Leakage inductance is for the primary winding with the secondary windings shorted.
4 Turn Ratios specified are with no core gap.
5 Output is for the secondary. Output of Aux1 winding is 20 V, 35 mA. Output of Aux2 winding is 5 V, 35 mA.
6 Ambient temperature range: −40°C to +125°C
7 Maximum part temperature: +165°C (ambient + temperature rise)
8 Storage temperature range: Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
9 Resistance to soldering heat: Max three 40 second reflows at +260°C allowing parts to cool to room temperature between cycles.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: March 04, 2019