WA8417-AL Fly-Buck Transformer for TI PMP30227 Isolated Power Supply | Coilcraft
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Fly-Buck™ Transformer for TI PMP30227 Isolated Power Supply

  • Developed for use with Texas Instrument PMP30227 Automotive Isolated 15 V/4.5 W Bias Power Supply.
  • Designed to meet basic insulation class with 3 mm creepage and clearance
  • 2500 Vrms, one minute isolation from primary to secondary
  • RoHS-compliant. Tin-silver (96.5/3.5) over tin over copper over steel terminations

SPECIFICATIONS


Part number1
Click to get parts
Input
voltage
(V)
Inductance2
±10% (µH)
DCR max (Ohms)3 Leakage
inductance4
max (µH)
Turns ratio
pri : sec
Isat5
(A)
Output
pri sec
WA8417-AL_ 8 – 28 47.0 0.185 0.037 0.042 1 : 2 2.8 15 V, 0.3 A
1 When ordering, please specify packaging code: e.g. WA8417-ALD
  Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape (600 parts per full reel)
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for the primary, measured on an Agilent/HP 4284 at 400 kHz, 0.6 Vrms, 0 Adc.
3 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 Leakage inductance measured between pins 3 and 4 at 400 kHz, 0.6 Vrms, 0 Adc with pins 10 and 9 shorted.
5 Isat: DC current that causes an inductance drop of 30% (typ) from its value without current.
6 Ambient temperature range: −40°C to +125°C
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +165°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.
Fly-Buck is a trademark of Texas Instrument Incorporated

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: June 05, 2018