|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Planar Transformer | ||||||||
Part number1 Click to get parts |
Output power (W) |
Output voltage (V) |
Output current (A rms) |
Primary inductance2 min (µH) |
Leakage inductance3 max (µH) |
DCR max4 (mOhms) |
Pri/sec isolation (Vdc) |
|
---|---|---|---|---|---|---|---|---|
pri | sec | |||||||
B0392-AL_ | 100 | 2.5 | 30.0 | 65.0 | 0.22 | 13.5 | 0.4 | 1500 |
1 | When ordering, please specify packaging code: e.g. B0392-ALD | |
Packaging: | D = 13"
machine-ready reel EIA 481 embossed plastic tape (200 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
2 | Inductance measured on an Agilent/HP 4284 between pins 1 and 3 at 250 kHz, 0.1 Vrms, 0 Adc. | |
3 | Leakage inductance measured between pins 1 and 3 at 100 kHz, 0.1 Vrms, 0 Adc with secondary pins shorted. | |
4 | DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
5 | Ambient temperature range: | −40°C to +85°C |
6 | Storage temperature range: | Component: −40°C to +85°C Tape and reel packaging: −40°C to +80°C |
7 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
8 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. |
Planar Output Inductor | |||||||
Part number1 Click to get parts |
Inductance2 at 0 Adc ±10% (µH) |
Rated current (Adc) |
DCR max3 (mOhms) |
Isolation4 (Vdc) |
Isat5 (A) |
Irms6 (A) |
|
---|---|---|---|---|---|---|---|
B0434-AL_ | 2.0 | 30 | Main: Aux: |
1.9 1450.0 |
1100 | 38 | 36 |
1 | When ordering, please specify packaging code: e.g. B0434-ALD | |
Packaging: | D = 13"
machine-ready reel EIA 481 embossed plastic tape (200 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
2 | Inductance measured on an Agilent/HP 4284 between pins 3 and 4 at 250 kHz, 0.1 Vrms. | |
3 | DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
4 | Isolation measured from pins 1 to 3. | |
5 | Isat: DC current at which inductance drops 10% (typ) from its value without current. Details | |
6 | Irms: Current that causes a 40°C rise from 25°C ambient. Details | |
7 | Ambient temperature range: | −40°C to +85°C |
8 | Storage temperature range: | Component: −40°C to +85°C Tape and reel packaging: −40°C to +80°C |
9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
10 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
![]() |
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |