Coilcraft Flyback Transformer List - 36-72 Vdc Input
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Flyback Transformers (Telecom input, 36 – 72 Vdc)

Input range: Wide Input (4.5 – 1000 Vdc) | Telecom (36 – 57 Vdc) | Telecom extended (10 – 72 Vdc)  |  
2 – 36 Vdc
 
| 400 Vdc  | AC line | Capacitor Charging

If no transformer meets your design criteria, review the application note Using Standard Transformers in Multiple Applications, consult the Coilcraft Structured Design Guide for Switching Transformers for a step-by-step guide to transformer design, or contact Coilcraft for assistance.

Can these transformers be used in different applications or topologies?

Power
(W)
Output L at 0 A
(µH)
Pri : sec
turns ratio
Nom.
freq. kHz)
Part number
Click for details
Designed for:
2.0 12 V, 167 mA
12 V, 3 mA
120 1 : 0.36
1 : 0.36
1000 B0226-EL On Semi NCP1030 
2.2 3.3 V, 0.2 A
2.5 V, 0.6 A
255 1 : 0.10
1 : 0.075
275 C1154-BL MAX5941A
3.0 3.3 V, 0.91 A  310 1 : 0.19 250 POE30P-33L PoE
3.0 3.3 V, 0.91 A  310 1 : 0.19 250 C1590-AL TI LM5070
3.0 5 V,  0.6 A  310 1 : 0.28 250 POE30P-50L PoE
3.0 5 V,  0.6 A  310 1 : 0.28 250 C1591-AL TI LM5070
3.0 12 V, 0.25 A  310 1 : 0.70 250 POE30P-12L PoE
3.0 12 V, 0.25 A  310 1 : 0.70 250 C1592-AL TI LM5070
6.0 1.8 V, 3.3 A 75 1 : 0.07 250 POE60F-18L PoE
6.0 1.8 V, 3.3 A 75 1 : 0.063 250 POE60D-18L PoE
6.0 1.8 V, 3.3 A 167 1 : 0.063 250 POE60C-18L PoE
6.0 2.5 V, 2.4 A 55 1 : 0.08 250 POE60F-25L PoE
6.0 2.5 V, 2.4 A  80 1 : 0.083 250 POE60D-25L PoE
6.0 2.5 V, 2.4 A  177 1 : 0.083 250 POE60C-25L PoE
6.0 3.3 V, 1.8 A 65 1 : 0.11 250 POE60F-33L PoE
6.0 3.3 V, 1.8 A  85 1 : 0.10 250 POE60D-33L PoE
6.0 3.3 V, 1.8 A  184 1 : 0.10 250 POE60C-33L PoE
6.0 5 V,  1.2 A 60 1 : 0.15 250 POE60F-50L PoE
6.0 5 V,  1.2 A  90 1 : 0.143 250 POE60D-50L PoE
6.0 5 V,  1.2 A  193 1 : 0.143 250 POE60C-50L PoE
6.0 12 V, 0.5 A 55 1 : 0.35 250 POE60F-12L PoE
6.0 12 V, 0.5 A  95 1 : 0.333 250 POE60D-12L PoE
6.0 12 V, 0.5 A  204 1 : 0.333 250 POE60C-12L PoE
6.6 3.3 V, 3 A 100 1 : 0.333 100 A0009-AL TI LM5000
7.0 3.3 V, 2.12 A  155 1 : 0.19 250 POE70P-33L PoE
7.0 3.3 V, 2.12 A  155 1 : 0.19 10 C1587-AL TI LM5070
7.0 5 V,  1.4 A  155 1 : 0.262 250 POE70P-50L PoE
7.0 5 V,  1.4 A  155 1 : 0.262 10 C1588-AL TI LM5070
7.0 12 V, 0.6 A  155 1 : 0.667 250 POE70P-12L PoE
7.0 12 V, 0.6 A  155 1 : 0.667 10 C1589-AL TI LM5070
8.3 3.3 V, 2.5 A 133 1 : 0.13 275 C1099-AL Maxim MAX5941A 
10 3.3 V, 3 A  166.5 1 : 0.15 100 C1173-AL TI TPS23750
10 3.3 V, 0.5 A
2.5 V, 1.5 A
1.8 V, 2.5 A
221 1 : 0.104
1 : 0.042
1 : 0.042
200 D1766-AL Linear LTC4267
10 3.3 V, 3 A 40 1 : 0.33 400 FA2671-AL Silicon Labs Si3401, Si3402
10 5 V, 2 A 94 1 : 0.12 250 C1048-AL Linear LT1725
10 5 V, 2 A 40 1 : 0.40 400 FA2672-AL Silicon Labs Si3401, Si3402
10 5 V, 2 A 150 1 : 0.20 100 C1174-AL TI TPS23750
10 5 V, 2 A 180 1 : 0.167 1 NA6223-AL TI TPS23753A
10 12 V, 0.83 A 166.5 1 : 050 100 GA3562-BL TI TPS23750
10 12 V, 0.83 A 40 1 : 1 400 FA2732-AL Silicon Labs Si3401, Si3402
11 3.3 V, 3.3 A 55 1 : 0.20 250 FA2519-AL TI LM5071, LM5072
11.6 3.3 V, 2 A
5 V, 1 A
35 1 : 0.167
1 : 0.28
250 DA2257-AL TI LM5071
13 1.8 V, 7.2 A 45 1 : 0.07 250 POE13F-18L PoE
13 2.5 V, 5.2 A 35 1 : 0.08 250 POE13F-25L PoE
13 3.3 V, 3.9 A 40 1 : 0.11 250 POE13F-33L PoE
13 3.3 V, 4.0 A  127 1 : 0.166 250 POE13P-33L  PoE
13 5 V,  2.6 A 102 1 : 0.25 250 GA3372-AL TI LM5020
13 5 V,  2.6 A 40 1 : 0.15 250 POE13F-50L PoE
13 5 V,  2.6 A  127 1 : 0.25 250 POE13P-50L  PoE
13 5 V, 2.6 A 127 1 : 0.25 250 DA2362-AL Freescale MC34670
13 12 V, 1.1 A 35 1 : 0.35 250 POE13F-12L PoE
13 12 V, 1.08 A  127 1 : 0.50 250 POE13P-12L PoE
13 19.5 V, 0.67 A 37 1 : 0.57 250 POE13F-19L PoE
13 19.5 V, 0.67 A  127 1 : 0.567 250 POE13P-19L PoE
13 24 V, 0.54 A 37 1 : 0.67 250 POE13F-24L PoE
13 24 V, 0.54 A  127 1 : 0.667 250 POE13P-24L PoE
15 3.3 V, 4.5 A 40 1 : 0.31 350 FA2924-AL Silicon Labs Si3401, Si3402
15 3.3 V, 4.5 A 110 1 : 0.23 10 B0695-AL TI LM5020
15 3.3 V, 4.5 A 110 1 : 0.19 10 C1023-AL TI LM5070
15 5 V, 3 A 40 1 : 0.40 350 FA2805-CL Silicon Labs Si3401, Si3402
15 12 V, 1.25 A 40 1 : 1 350 FA2925-AL Silicon Labs Si3401, Si3402
15 24 V, 0.625 A 40 1 : 2 200 JA4641-AL Silicon Labs Si3402
30 3.3 V, 9 A 42 1 : 0.09 250 POE300F-33L PoE plus
30 5 V, 6 A 42 1 : 0.14 250 POE300F-50L PoE plus
30 12 V, 2.5 A 42 1 : 0.33 250 POE300F-12L PoE plus
30 15 V, 2 A 90 1 : 0.67 100 A9967-AL Linear LT1725
30 15 V, 2 A 180 1 : 0.24 100 MA5475-AL Maxim MAX17595
30 19.5 V, 1.5 A 42 1 : 0.56 250 POE300F-19L PoE plus
30 24 V, 1.25 A 42 1 : 0.67 250 POE300F-24L PoE plus
             

1:0.36
1:0.36
1:0.10
1:0.075
1:0.19
1:0.19
1:0.28
1:0.28
1:0.70
1:0.70
1:0.07
1:0.063
1:0.063
1:0.08
1:0.083
1:0.083
1:0.11
1:0.10
1:0.10
1:0.15
1:0.143
1:0.143
1:0.35
1:0.333
1:0.333
1:0.333
1:0.19
1:0.19
1:0.262
1:0.262
1:0.667
1:0.667
1:0.13
1:0.15
1:0.104
1:0.042
1:0.042
1:0.33
1:0.12
1:0.40
1:0.20
1:0.167
1:050
1:1
1:0.20
1:0.167
1:0.28
1:0.07
1:0.08
1:0.11
1:0.166
1:0.25
1:0.15
1:0.25
1:0.25
1:0.35
1:0.50
1:0.57
1:0.567
1:0.67
1:0.667
1:0.31
1:0.23
1:0.19
1:0.40
1:1
1:0.09
1:0.14
1:0.33
1:0.24
1:0.56
1:0.67

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: August 07, 2019