Coilcraft High Q Ceramic Chip Inductors for DOCSIS 3.x (39 - 120 nH)
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Ceramic Chip Inductors
for DOCSIS 3.x

  • Designed for set-top boxes
  • Excellent current handling and very low DCR ratings
  • Inductance values from 39 nH to 120 nH in an 1812 form factor
  • RoHS-compliant 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±2% (nH)
Q typ3 SRF typ4
(MHz)
DCR max5
(mOhms)
Irms6
(mA)
TA7849-AE_ 39 49 2487 120 1100
TA7850-AE_ 47 55 1875 110 1100
TA7851-AE_ 56 55 1908 126 920
TA7852-AE_ 68 55 1972 149 900
PA6691-AE_ 80 61 1345 140 900
PA6692-AE_ 100 62 1245 160 860
PA6693-AE_ 120 67 990 160 860
1 When ordering, please specify packaging code: e.g. PA6693-AEC
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (600 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
2 Inductance measured at 50 MHz, using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Q measured at 50 MHz, using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
5 DCR measured at 25°C on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF859 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient This information is for reference only and does not represent absolute maximum ratings.
7 Ambient temperature range: −40°C to +125°C with Irms current.
8 Storage temperature range: Component:−40°C to +140°C
Tape and reel packaging:−40°C to +80°C
9 Maximum part temperature: +140°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018