Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SLR1050 Series High Current
Shielded Power Inductors

  • Tight DCR tolerance for inductor-DCR-based current sensing circuits
  • Three versions for optimal efficiency and accuracy
  • Excellent current handling, up to 86 A
  • 10.2 × 7.0 × 4.95 mm surface mount package
  • Designed for use in multi-phase VRM/VRD/EVRD regulators
  • Magnetic shielding allows high-density mounting.
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over copper terminations
  • Select values of SLC and SLR are available in Coilcraft Designer's Kit C467

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±10% (nH)
DCR3
(mOhms)
SRF typ
(MHz)
Isat (A)4 Irms (A)5
at 25°C at 100°C at 125°C 20°C rise 40°C rise
 Lowest DCR  
SLR1050A-850KE_ 85 0.39 ±7.7% 210 86 68.0 60.5 56.7 77.1
SLR1050A-101KE_ 100 0.39 ±7.7% 200 78 61.5 55.0 56.7 77.1
SLR1050A-121KE_ 120 0.39 ±7.7% 180 65 51.0 48.0 56.7 77.1
SLR1050A-151KE_ 150 0.39 ±7.7% 90 51 38.0 36.0 56.7 77.1
SLR1050A-221KE_ 220 0.39 ±7.7% 65 35 25.5 23.5 56.7 77.1
 Balanced DCR / tolerance  
SLR1050B-850KE_ 85 0.47 ±6.7% 210 86 68.0 60.5 48.8 67.2
SLR1050B-101KE_ 100 0.47 ±6.7% 200 78 61.5 55.0 48.8 67.2
SLR1050B-121KE_ 120 0.47 ±6.7% 180 65 51.0 48.0 48.8 67.2
SLR1050B-151KE_ 150 0.47 ±6.7% 90 51 38.0 36.0 48.8 67.2
SLR1050B-221KE_ 220 0.47 ±6.7% 65 35 25.5 23.5 48.8 67.2
 Tightest DCR tolerance  
SLR1050C-850KE_ 85 0.55 ±5.4% 210 86 68.0 60.5 46.7 65.0
SLR1050C-101KE_ 100 0.55 ±5.4% 200 78 61.5 55.0 46.7 65.0
SLR1050C-121KE_ 120 0.55 ±5.4% 180 65 51.0 48.0 46.7 65.0
SLR1050C-151KE_ 150 0.55 ±5.4% 90 51 38.0 36.0 46.7 65.0
SLR1050C-221KE_ 220 0.55 ±5.4% 65 35 25.5 23.5 46.7 65.0
1 When ordering, please specify packaging code: e.g. SLR1050C-221KEC
Version: A = Lowest DCR; B = Balanced DCR / DCR tolerance; C = Tightest DCR tolerance
Packaging:

 

C = 7" reel, machine-ready 
EIA-481 embossed plastic tape (250 parts per full reel).
B
= Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D
= 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4284.
3 DCR measured at 25°C on a micro-ohmmeter at the points indicated in this diagram. For other operating temperatures, use this DCR at Temperature calculator.
4 Isat: DC current that causes a 20% (typ) inductance drop from its value without current.
Temperature derating curves.
5 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.
6 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +125°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: October 30, 2017