Coilcraft SLR
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
High Current Inductors for
High Frequency Applications

Our new SLR Family high current, shielded power inductors are offered with current ratings up to 100 Amps and inductance values from 85 to 370 nH. They also feature a tight DCR tolerance (±5.4% to ±10%) for lossless, inductor DCR-based current sensing, making them suitable for high frequency applications such as multi-phase VRM/VRD/EVRD regulators, Intel™ IMVP compatible systems, and GPUs/video graphic cards.
SLR1050 Series High Current Shielded Power Inductors SLR1050 Series
  • Three versions for optimal efficiency and accuracy
  • Excellent current handling, up to 86 Amps
  • Five inductance values from 85 to 220 nH
  • Compact, 10.2 × 7.0 × 4.95 mm surface mount package
  • Click to learn more and order free samples.
SLR1065 Series High Current Shielded Power Inductors SLR1065 Series
SLR1070 Series High Current Shielded Power Inductors SLR1070 Series
  • Low DCR (0.29 mOhms) for greater efficiency
  • Excellent current handling, up to 86 Amps
  • Seven inductance values from 120 to 300 nH
  • Compact, 10.4 × 8.0 × 7.0 mm surface mount package
  • Click to learn more and order free samples.
SLR1075 Series High Current Shielded Power Inductors SLR1075 Series
  • Low DCR (0.29 mOhms) for greater efficiency
  • Excellent current handling, up to 93 Amps
  • Seven inductance values from 120 to 300 nH
  • 10.4 × 8.0 mm footprint with a maximum height of 7.4 mm
  • Click to learn more and order free samples.
SLR1190 Series High Current Shielded Power Inductors SLR1190 Series
  • Excellent current handling, up to 100 Amps
  • Low DCR (0.43 mOhms) for greater efficiency
  • Seven inductance values from 150 to 370 nH
  • 11.2 × 10.3 × 9.0 mm surface mount package
  • Click to learn more and order free samples.

Don't See What You Need?


Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018