Coilcraft SER2800 Power Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SER2800 Series High Current
Shielded Power Inductors

For new designs, consider the new SER2900 series. This new series offers the same high current handling and excellent DCR as the SER2800 and has a  third mounting pad that makes it suitable for a much wider range of applications. We will continue to manufacture and support the SER2800 indefinitely.
  • Designed for high current, low voltage power supplies
  • Saturation current ratings up to 100 Amps
  • Flat wire windings provide exceptionally low DC resistance
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over copper terminations.

SPECIFICATIONS


Part number
L ±10%1
(µH)
DCR(mOhms)2 SRF 
typ3
(MHz)
Isat (A)4 Irms (A)5
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
SER2814L-152KL 1.5 1.47 1.62 60 100 >100 >100 20 30
SER2814H-222KL 2.2 1.83 2.01 40 100 >100 >100 20 30
SER2814L-222KL 2.2 1.47 1.62 50 82.0 84.0 84.8 20 30
SER2817H-332KL 3.3 2.56 2.82 40 91.0 92.5 93.6 20 28
SER2814H-332KL 3.3 1.83 2.01 30 62.0 66.9 68.4 20 30
SER2814L-332KL 3.3 1.47 1.62 40 48.0 54.0 15.0 20 30
SER2817H-472KL 4.7 2.56 2.82 30 59.0 61.2 62.4 20 28
SER2814H-472KL 4.7 1.83 2.01 25 42.0 48.0 50.1 20 30
SER2814L-472KL 4.7 1.47 1.62 30 33.0 36.9 39.0 20 30
SER2817H-682KL 6.8 2.56 2.82 25 42.0 45.0 45.9 20 28
SER2814H-682KL 6.8 1.83 2.01 20 30.0 34.5 36.2 20 30
SER2814L-682KL 6.8 1.47 1.62 25 22.0 26.0 27.8 20 30
SER2817H-103KL 10 2.56 2.82 20 28.0 31.2 32.1 20 28
SER2814H-103KL 10 1.83 2.01 15 18.0 21.5 23.4 20 30
SER2814L-103KL 10 1.47 1.62 20 13.0 16.2 17.6 20 30
SER2817H-153KL 15 2.56 2.82 16 18.0 21.2 21.9 20 28
SER2814H-153KL 15 1.83 2.01 12 11.5 14.0 15.2 20 30
SER2814L-153KL 15 1.47 1.62 15 7.5 9.8 11.0 20 30
SER2817H-223KL 22 2.56 2.82 15 12.0 14.0 15.0 20 28
SER2814H-223KL 22 1.83 2.01 10 7.0 8.6 9.6 20 30
SER2814L-223KL 22 1.47 1.62 10 4.5 6.0 6.8 20 30
SER2817H-333KL 33 2.56 2.82 10 7.0 8.7 9.6 20 28
SER2814H-333KL 33 1.83 2.01 8 4.0 5.1 5.9 20 30
SER2814L-333KL 33 1.47 1.62 7 2.0 2.6 3.3 20 30
1 Inductance measured at 500 kHz, 0.1 Vrms, using an Agilent/HP 4284A LCR meter or equivalent.
2 DCR measured at 25°C on a Keithley 580 micro-ohmmeter or equivalent.For other operating temperatures, use this DCR at Temperature calculator.
3 SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16092A test fixture. Details
4 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
5 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
6 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
7 Storage temperature range: Component: −40°C to +125°C
Packaging trays: −40°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: February 05, 2019