|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part Number1 Click to get parts |
![]() | Common mode peak impedance (kOhms) |
Inductance2 min (mH) |
Irms3 max (A) |
DCR4 (Ohms) |
Isolation5 |
---|---|---|---|---|---|---|
SBU9-103R25L_ | 94.40 @ 230 kHz | 10.0 | 0.25 | 2.5 | 1500 | |
SBU9-2820R5L_ | 26.31 @ 570 kHz | 2.8 | 0.50 | 0.70 | 1500 | |
SBU9-1320R7L_ | 12.68 @ 900 kHz | 1.3 | 0.70 | 0.38 | 1500 | |
SBU9-6011R0L_ | 6.66 @ 1300 kHz | 0.60 | 1.0 | 0.20 | 1500 |
1 | When ordering, please specify packaging code: e.g. SBU9-6011R0LC | |
Packaging: | D = 13"
machine-ready reel EIA-481 embossed plastic tape 350 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
2 | Inductance tested at 1 kHz, 1 Vrms, and it is measured on Agilent/HP 4263B LCR meter or equivalent. | |
3 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. | |
4 | DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
5 | Interwinding isolation (hipot) tested for one minute. | |
5 | Operating temperature range −40°C to +125°C Details | |
6 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. |
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2018, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |