Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

RFS1113 Series

Shielded Power Inductors

RoHS compliant halogen free

Coilcraft RFS1113 Series through-hole power inductors provide rugged, low-cost, shielded solutions for a variety of choke applications.  They come in a wide range of inductance values covering three sizes / series.

  • Low cost, high efficiency
  • Rugged TH mount construction
  • Ferrite core for flat L vs I
  • Magnetic shielding to minimize EMI

Buy Now:
Count Unit price
1 $1.32
125 $1.12
500 $0.82
1000 $0.64
2500 $0.56
5000 $0.51

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
RFS1113-682ME 6.8 0.014 0.016 45.0 6.6 8.0 9.1 5.7 7.8
RFS1113-103ME 10 0.017 0.020 30.2 5.4 6.6 7.4 5.2 7.2
RFS1113-153ME 15 0.020 0.023 19.8 4.0 5.0 5.8 4.8 6.6
RFS1113-223ME 22 0.023 0.026 11.8 3.5 4.2 4.8 4.4 6.1
RFS1113-273ME 27 0.032 0.036 9.6 3.0 3.6 4.2 3.6 5.1
RFS1113-333ME 33 0.045 0.052 8.8 2.8 3.5 4.0 3.2 4.4
RFS1113-393ME 39 0.058 0.064 8.4 2.4 3.1 3.6 2.8 3.8
RFS1113-473ME 47 0.081 0.089 7.9 2.2 2.9 3.3 2.3 3.2
RFS1113-104ME 100 0.18 0.20 4.0 1.5 1.9 2.2 1.6 2.1
RFS1113-224ME 220 0.28 0.30 2.8 1.0 1.3 1.5 1.3 1.7
RFS1113-564ME 560 0.71 0.74 1.8 0.68 0.86 0.98 0.73 1.0
RFS1113-105ME 1000 1.8 1.9 1.3 0.51 0.63 0.73 0.46 0.60
RFS1113-275ME 2700 3.8 4.0 0.72 0.33 0.40 0.45 0.30 0.40
Notes
  1. When ordering, please specify termination code: e.g. RFS1113-275ME
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc; measured on an Agilent/HP 4284A LCR-meter or equivalent.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4191A or equivalent. Details
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • E = RoHS compliant tin-silver (96.5/3.5) over tin over copper over steel.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +125°C
Packaging trays: −40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs Frequency

Physical characteristics

rfs1113d.gif


dims_inches_mm-(1).gif

General specification

Core Material:
Ferrite
Weight:
4.1 – 4.7 g
Packaging:
169 parts per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity
PCB Washing:
Tested with pure water or alcohol only. More info.

Related product series

Related product families