Coilcraft RFB0810 Leaded Power Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

RFB0810 Series
Power Inductors

We will continue to manufacture and support all values of the RFB0810 series indefinitely, however, for values >27 µH we recommend the RFC0810 for new designs. The RFC0810 series is a halogen-free, drop-in replacement for the RFB and offers lower DCR and better current ratings.
  • Low cost, high efficiency option for choke applications
  • Inductance values from 10 µH to 18 mH
  • Current ratings up to 4.2Amps
  • Flame retardant polyolefin wrap protects the windings
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. Tin-silver over tin over copper over steel terminations.

SPECIFICATIONS


Part number1
Click to get parts
Inductance
±10%2
DCR max3
(Ohms)
SRF typ4
(MHz)
Isat5
(A)
Irms (A)6
20°C rise 40°C rise
RFB0810-100L 10 µH 0.030 22 4.20 4.00 5.30
RFB0810-120L 12 µH 0.035 20 3.90 3.75 5.10
RFB0810-150L 15 µH 0.040 17 3.60 3.52 4.80
RFB0810-180L 18 µH 0.040 15 3.30 3.30 4.50
RFB0810-220L 22 µH 0.050 12 2.90 3.20 4.20
RFB0810-270L 27 µH 0.055 12 2.60 2.87 3.90
RFB0810-330L 33 µH 0.075 11 2.40 2.65 3.60
RFB0810-390L 39 µH 0.085 10.3 2.20 2.44 3.30
RFB0810-470L 47 µH 0.100 9.5 2.00 2.22 3.00
RFB0810-560L 56 µH 0.120 8.6 1.80 2.00 2.70
RFB0810-680L 68 µH 0.150 7.5 1.60 1.77 2.40
RFB0810-820L 82 µH 0.190 6.6 1.50 1.54 2.10
RFB0810-101L 100 µH 0.200 5.5 1.40 1.30 1.80
RFB0810-121L 120 µH 0.240 5.3 1.20 1.22 1.70
RFB0810-151L 150 µH 0.340 4.5 1.10 1.14 1.60
RFB0810-181L 180 µH 0.360 4.4 1.00 1.06 1.50
RFB0810-221L 220 µH 0.480 4.4 0.92 0.98 1.40
RFB0810-271L 270 µH 0.550 4.0 0.84 0.90 1.30
RFB0810-331L 330 µH 0.650 3.5 0.75 0.82 1.10
RFB0810-391L 390 µH 0.850 3.0 0.70 0.85 1.00
RFB0810-471L 470 µH 1.00 2.5 0.63 0.67 0.90
RFB0810-561L 560 µH 1.10 2.3 0.58 0.59 0.80
RFB0810-681L 680 µH 1.40 2.0 0.52 0.51 0.70
RFB0810-821L 820 µH 1.90 2.0 0.48 0.43 0.60
RFB0810-102L 1.0 mH 2.20 2.0 0.43 0.35 0.50
RFB0810-122L 1.2 mH 2.80 1.6 0.40 0.33 0.47
RFB0810-152L 1.5 mH 3.20 1.3 0.35 0.31 0.45
RFB0810-182L 1.8 mH 3.60 1.3 0.32 0.29 0.42
RFB0810-222L 2.2 mH 4.80 1.3 0.29 0.27 0.39
RFB0810-272L 2.7 mH 5.60 1.2 0.26 0.25 0.36
RFB0810-332L 3.3 mH 7.60 1.0 0.24 0.23 0.33
RFB0810-392L 3.9 mH 8.90 0.9 0.22 0.21 0.31
RFB0810-472L 4.7 mH 9.60 0.9 0.20 0.20 0.28
RFB0810-562L 5.6 mH 12.0 0.8 0.18 0.18 0.25
RFB0810-682L 6.8 mH 14.0 0.7 0.16 0.16 0.23
RFB0810-822L 8.2 mH 17.5 0.6 0.15 0.14 0.20
RFB0810-103L 10 mH 21 0.6 0.13 0.12 0.17
RFB0810-123L 12 mH 28 0.5 0.12 0.11 0.15
RFB0810-153L 15 mH 32 0.5 0.11 0.10 0.14
RFB0810-183L 18 mH 36 0.4 0.10 0.09 0.12
1 When ordering, please specify termination code: e.g. RFB0810-183L
  Termination: L = RoHS compliant tin-silver over tin over copper over steel.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
To order parts packaged in fanfold tape (800 parts per box), add the letter “F” at the end of the part number.
2 Inductance tested at 100 kHz, 0.1 Vrms: measured on an Agilent/HP 4263B LCR meter or equivalent.
3 DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. Details
5 Isat: DC current at 25°C that causes a 10% (typ) inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Packaging trays: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018