Coilcraft Q4438-BL Surface Mount Flyback Regulator Transformer
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Q4438-BL Surface Mount
Flyback Regulator Transformer

  • For flyback regulator applications using LM258X SIMPLE SWITCHER®
  • Recommended and approved by National Semiconductor
  • Input voltage: 18 – 36 V
  • 500 Vrms isolation between windings
  • RoHS-compliant – 260°C compatible. Tin-silver over tin over copper clad steel.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Custom versions available

SPECIFICATIONS


TI
ref #
Part number
Click for
samples
L at
0 Adc
±15% (µH)
L at Ipk
min (µH)
Volt-time
product
max (Vµsec)
Leakage
inductance1
max (µH)
DCR (Ohms)2 Turns
ratio
Output Ipk3
(A)  
Pri Sec
T6 Q4438-BL 65 57.0 299.7 3.0 0.065 0.15 (10‑11)
0.15 (9‑8)
1 : 1.2
1 : 1.2
12 V, 0.63 A
12 V, 0.63 A
3.0
1 Leakage inductance measured across the primary at 0.10 Vrms, 100 kHz.
2 DCR measured at 25°C. For other operating temperatures,
use this DCR at Temperature calculator.
3 DC current at which the primary inductance is measured.
4 Ambient temperature range: −40°C to +85°C
5 Storage temperature range: Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
6 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018