|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
TI ref # |
Part number Click for samples |
L
at 0 Adc ±15% (µH) |
L at Ipk min (µH) |
Volt-time product max (Vµsec) |
Leakage inductance1 max (µH) |
DCR (Ohms)2 | Turns ratio |
Output | Ipk3 (A) |
|
---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec | |||||||||
T5 | Q4338-BL | 66 | 59.4 | 499.5 | 3.5 | 0.090 | 0.039 (8‑7) 0.58 (6‑5) 0.60 (3‑4) |
1 : 0.5 1 : 167 1 : 167 |
5 V, 1.8 A 12 V, 0.25 A 12 V, 0.25 A |
3.0 |
1 | Leakage inductance measured across the primary at 0.10 Vrms, 100 kHz. | ![]() |
|
2 | DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. |
||
3 | DC current at which the primary inductance is measured. | ||
4 | Ambient temperature range: | −40°C to +85°C | |
5 | Storage temperature range: | Component: −40°C to +85°C Packaging trays: −40°C to +80°C |
|
6 | Electrical specifications at 25°C. | ||
Refer to Soldering Coilcraft Components before soldering. | |||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | |||
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |