Wirewound Ferrite Beads | Coilcraft
Inductor Finders Power  |   RF
Ferrite Bead Finder
Ferrite Bead Comparison
Application Notes
Designer's Kits

Wirewound Ferrite Beads:
Outperforming Traditional Chip Ferrite Beads

Coilcraft wirewound ferrite beads provide superior broadband performance
 
Wirewound versus Traditional Chip

Coilcraft wirewound ferrite beads provide superior broadband performance compared to both low- and high-DCR chip ferrite beads.

Figure 1 compares the Coilcraft 0402DF-12 wirewound ferrite bead to the lowest-DCR 0402-sized chip ferrite bead. The 0402DF offers higher impedance across the frequency range, providing a greater measure of filtering from 100 MHz and above.

Figure 2 compares the same Coilcraft 0402DF-12 wirewound ferrite bead to the typical high-DCR chip ferrite bead. The 0402DF maintains the same high frequency attenuation while providing higher current ratings and 40 percent better DCR.

  • Better attenuation across frequencies
  • Lower DC resistance (DCR)
  • Best performance in the smallest size
  • Higher current ratings without core saturation
Figure 1 Figure 2
     
Learn more or request free samples by following the links below to the different series of wirewound ferrite beads available from Coilcraft  
Series Size Max Height Impedance Range 1 (Ohms) Impedance Range 2 (Ohms)
0201AF 0201 (0603) 0.18 mm 19.89 - 118.6 @ 100 MHz
159.9 - 1,089 @ 900 MHz
026011F 0201 (0603) 0.25 mm 91.52 - 320.5 @ 100 MHz
747.2 - 3,435 @ 900 MHz
0402DF 0402 (1005) 0.66 mm 11.98 - 5,270 @ 100 MHz
93.76 - 7,628 @ 900 MHz
0402FL 0402 (1005) 0.72 mm 11.7 - 327 @ 100 MHz
95 - 5,025 @ 900 MHz
0402AF 0402 (1005) 0.66 mm 11.23 - 331.3 @ 100 MHz
82.23 - 3,593 @ 900 MHz
0603AF 0603 (1608) 0.91 mm 8.83 - 3,807.7 @ 100 MHz 48.14 - 6,332 @ 900 MHz
0603LS 0603 (1608) 1.12 mm 28.21 - 5,760 @ 100 MHz 27.89 - 3,815 @ 900 MHz
0805AF 0805 (2012) 1.52 mm 65.61 - 7,069 @ 100 MHz 26.14 - 2,451 @ 900 MHz
0805LS 0805 (2012) 1.60 mm 48.54 - 7,765 @ 100 MHz 28.82 - 2,265 @ 900 MHz
1008AF 1008 (2520) 1.91 mm 6.09 - 66.51 @ 1 MHz 59.29 - 721.8 @ 10 MHz
1008LS 1008 (2520) 2.03 mm 6.56 - 682.9 @ 1 MHz 63.95 - 7,511 @ 10 MHz
1812LS 1812 (4532) 3.43 mm 77.85 - 7,167 @ 1 MHz 770.7 - 191,219 @ 10 MHz

Learn more about wirewound ferrite beads in our Getting Started Series

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: December 12, 2018