Inductor Finders Power  |   RF
Datasheet Index
Check Price+Stock
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

High SRF, Shielded Power Chip Inductors

High SRF, high inductance, and tight inductance tolerance make these inductors well suited for special applications, like EMI noise filtering, dc-dc boost converters, automotive ECU/PCM control, LNA (low noise amplifier), and EMI noise reduction.
Part Inductance
range
Isat
(10% drop)
SRF Max dimensions
L × W × H (mm)
0603PS  0.78 – 47 µH up to 0.55 A up to 475 MHz 2.59 × 2.08 × 1.80
0805PS  1 – 330 µH up to 0.9 A up to 340 MHz 3.38 × 3.00 × 2.00
1008PS  1 – 1000 µH up to 3.5 A up to 387 MHz 3.81 × 3.78 × 2.74
1812PS  1 – 1000 µH up to 2.5 A up to 685 MHz 5.87 × 4.98 × 3.81

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | Site Map
Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020 Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018