Coilcraft 3 Watt PoE Transformers for TI LM5070
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SMT PoE Transformers
for 3 Watt Applications

  • Developed for Texas Instruments LM5070 PoE Interface
  • IEEE 802.3af compliant for 3 W PoE applications
  • Industry standard EP7 surface mount package
  • Three different output current and voltages
  • Designed to operate in continuous mode at 250 kHz with input voltage of 36 – 72 Vdc
  • 1500 Vrms isolation from primary and bias to secondary
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click to get parts
L at 0 A2
±10% (µH)
L at Ipk3
min (µH)
DCR max (Ohms)4 Leakage
L max5
(µH)
Turns ratio6 Ipk3
(A)  
Output7
pri bias sec pri : sec pri : bias
C1590-AL_ 310 279 1.02 2.01 0.066 4.75 : 0.19 : 0.70 0.3 3.3 V, 0.91 A
C1591-AL_ 310 279 1.02 2.01 0.118 4.50 : 0.28 : 0.70 0.3 5.0 V, 0.6 A
C1592-AL_ 310 279 1.04 2.01 0.700 4.25 : 0.70 : 0.70 0.3 12 V, 0.25 A
1 When ordering, please specify packaging code: e.g. C1592-ALD
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (350 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for the primary, measured at 10 kHz, 0.1 Vrms, 0 Adc.
3 Ipk is peak primary current drawn at minimum input voltage.
4 DCR for the secondary is per winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Leakage inductance is measured between pins 3 and 4 with all other windings shorted.
6 Turns ratio is with the secondary windings connected in parallel.
7 Output of the secondary is with the windings connected in parallel. Bias winding output is 12 V, 20 mA.
8 Ambient temperature range: −40°C to +85°C
9 Storage temperature range: Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018