"> Coilcraft PoE Transformers for TI LM5070 "AE"
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SMT PoE Transformers
for 13 Watt Applications

  • Developed for National Semiconductor LM5070 'AE' PoE Interface
  • IEEE 802.3af compliant for 13 W PoE applications
  • Industry standard EP13 surface mount package
  • Three different output current and voltages
  • Bias winding output: 12 V, 20 mA
  • Designed to operate in continuous mode at 250 kHz with input voltage of 36 – 72 Vdc
  • 1500 Vrms isolation from primary and bias to secondary
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click to get parts
L at 0 A2
±10% (µH)
L at Ipk3
min (µH)
DCR max (Ohms)4 Leakage
L max5
(µH)
Turns ratio6 Ipk2
(A)  
Output7
pri bias sec pri : sec pri : bias
C1495-AL_ 127.0 114.3 0.255 0.310 0.018 1.25 : 0.166 : 0.5 1.0 3.3 V, 4.0 A
C1585-AL_ 127.0 114.3 0.222 0.348 0.039 0.950 : 0.25 : 0.5 1.0 5.0 V, 2.6 A
C1586-AL_ 127.0 114.3 0.199 0.308 0.129 0.650 : 0.5 : 0.5 1.0 12 V, 1.08 A
1 When ordering, please specify packaging code: e.g. C1495-ALD
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (175 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for the primary, measured at 250 kHz, 0.2 Vrms, 0 Adc
3 Ipk is peak primary current drawn at minimum input voltage.
4 DCR for the secondary is per winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Leakage inductance is measured between pins 3 and 4 with all other windings shorted.
6 Turns ratio is with the secondary windings connected in parallel.
7 Output of the secondary is with the windings connected in parallel. Bias winding output is 12 V, 20 mA.
8 Ambient temperature range: −40°C to +85°C
9 Storage temperature range: Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018