Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

TTWB1040

TTWB1040LD

RoHS compliant
NOTE: We now offer an even more economical version of this series: PWB. It is electrically identical, requires slightly more board space and is lower in height. Existing customers will continue to be supported indefinitely.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.69
100 $3.17
250 $2.75
500 $2.40
1000 $1.87
2500 $1.61
5000 $1.48

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Type A

Part number 1
(Hover for schematics)
L min per winding (µH) 2 DCR max (mΩ) Imp. ratio
pri:sec 3
Current
rating (mA)
Insertion
loss (db)
Bandwidth (MHz) Isolation
Voltage (Vrms)
Color dot
Pri Sec
TTWB1040L_ 25 115 160 1 : 4 250 0.4 0.15 400 400 Black Black Yellow
Notes
  1. When ordering, please specify termination and packaging codes: e.g. TTWB-1.5-CLD
  2. Inductance tested at 130 kHz, 0.1 Vrms, 0 Adc.
  3. Impedance ratio is for the full primary winding to the full secondary winding.

Termination:

  • L = RoHS compliant tin-silver-copper over silver-platinum-glass frit.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • 1000 per 13" reel; Plastic tape: 16 mm wide, 0.34 mm thick, 12 mm pocket spacing, 4.83 mm pocket depth.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Frequency Response

Schematics

Type A
ttwbs_a.gif
Type B
ttwbs_b.gif
Type C
ttwbs_c.gif

Physical characteristics

ttwbd.gif

Part marking

ttwbcolr.gif
 
Part number Dot over pin 1   Dot over pin 6
TTWB-1-A Black Black Green
TTWB-1.5-A Black Brown Green
TTWB-2-A Black Red Green
TTWB-4-A Black Yellow Green
TTWB-16-A Black Orange Green
TTWB1010 Black Black Black
TTWB1010-1 Black Black Violet
TTWB1015 Black Black Brown
TTWB1040 Black Black Yellow
Part number Dot over pin 1   Dot over pin 6
TTWB-1-B Brown Black Green
TTWB-1.5-B Brown Brown Green
TTWB-2-B Brown Red Green
TTWB-4-B Brown Yellow Green
TTWB-16-B Brown Orange Green
TTWB2010 Brown Black Black
TTWB2010-1 Brown Black Violet
TTWB2040 Brown Black Yellow
Part number Dot over pin 1   Dot over pin 6
TTWB-1-C Red Black Green
TTWB-1.5-C Red Brown Green
TTWB-2-C Red Red Green
TTWB-4-C Red Yellow Green
TTWB3010 Red Black Black
TTWB3010-1 Red Black Violet
TTWB3015 Red Black Brown
TTWB3040 Red Black Yellow

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_b.gif
1000 330 100 13 22,4 16,4 16 12 4 2 4,83 0,34

General specification

Core Material:
Ferrite
Weight:
0.37 – 0.43 g
Packaging:
1000 per 13" reel; Plastic tape: 16 mm wide, 0.34 mm thick, 12 mm pocket spacing, 4.83 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series