Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PTRF Series

Surface Mount Tip and Ring Filters

RoHS compliant
Our PTRF Series surface mount tip and ring filters provide effective noise reduction throughout an extended frequency range with >15 dB attenuation over the 30 to 300 MHz range to help meet FCC and CCITT requirements.
  • Effective noise reduction throughout an extended frequency range
  • >15 dB attenuation over the 30 to 300 MHz range
  • Help meet FCC and CCITT requirements
  • Flat top case for reliable pick and place

Need parts for space, military or other critical applications?
See Coilcraft ST515FRF Series
Buy Now:
Count Unit price
1 $3.02
100 $2.58
250 $2.25
500 $1.61
1000 $1.25
2500 $1.08
5000 $0.99

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (µH) 3
Irms (mA) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
PTRF2000L_ 1 0.814 @ 11.0 MHz 38.0 35 500 0.075 1500
PTRF4000L_ 2 0.851 @ 12.0 MHz 41.0 35 500 0.135 1500
Notes
  1. When ordering, please specify packaging code: e.g. PTRF4000LD
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance shown for each winding, measured at 130 kHz.
  4. Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

Termination:

  • RoHS tin-silver-copper over tin over nickel over phos bronze.

Packaging:

  • C = 7″ machine ready reel. EIA-481 embossed plastic tape, 500 parts per full reel.
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
  • D = 13″ machine ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked, 2000 parts per full reel.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

         PTRF2000                               PTRF4000
ptrfs.gif

Physical characteristics

ptrfd.gif
 

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_w.gif
500 2000* 178/330 60/100 13 22,4 16,4 16 8 4 2 4,4 0,35
  * Special order

General specification

Core Material:
Ferrite
Weight:
214 – 216 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series