Electrical specifications at 25°C.
Part number | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (MHz) 1 |
Inductance min (µH) 2 |
Irms (mA) | DCR max (mΩ) 3 |
Isolation Voltage (Vrms) 4 |
---|---|---|---|---|---|---|---|
TRF 4000L | 2 | 2.54 @ 84.0 MHz | 18.0 | 20 | 500 | 65.0 | 1500 |
A max | B max | C max | D | E | F | G | |
---|---|---|---|---|---|---|---|
0.425 | 0.550 | 0.475 | 0.115 | 0.300 | 0.100 | 0.300 | inches |
10,80 | 13,97 | 12,07 | 2,92 | 7,62 | 2,54 | 7,62 | mm |