Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

SPT20L-233

SPT20L-233MLD

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.00
375 $2.52
750 $2.10
1500 $1.65
3000 $1.40
6000 $1.29

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Standard series

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6 Body size
10% drop 20% drop 30% drop 20°C rise 40°C rise
SPT20L-233ML_ 23 320 13.5 0.60 1.0 1.3 0.71 1.0 1
Notes
  1. When ordering, please specify packaging code: e.g. SPT20L-112MLD
  2. Inductance tested at 100 kHz, 0.1 Vrms on an Agilent/HP 4192A impedance analyzer.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using Agilent/HP8753ES network analyzer.
  5. Isat: DC current at which the inductance drops the specified amount from its value without current.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient.

Termination:

  • L = RoHS compliant tin-silver over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Body size 1: 750 per full reel. Body sizes 2–3: 350 per full reel. Body size 4: 300 per full reel. Body sizes 5–6: 250 per full reel. Body sizes 7–8: 200 per full reel. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Packaging: –40°C to +80°C
Maximum part temperature:
The part temperature should not exceed +85°C (ambient + self-heating). Prolonged operation above +85°C may result in a permanent increase in core loss and part failure due to thermal aging of the core material.
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Temperature Rise vs. Current

Temperature Rise vs. Current

Temperature Rise vs. Current

Temperature Rise vs. Current

Temperature Rise vs. Current

Temperature Rise vs. Current

Temperature Rise vs. Current

Temperature Rise vs. Current

Inductance vs. Current

Inductance vs. Current

Physical characteristics

Body size 1-5 (Standard series)

spt1-5d.gif
 
Size A max B max C max D1 E2 F2 G Weight (g)
1 (SPT20L) 0.34/8,64 0.34/8,64 0.28/7,00 0.26/6,60 0.30/7,62 0.27/6,86 0.06/1,52 0.47 – 0.54
2 (SPT30L) 0.44/11,05 0.44/11,18 0.37/9,50 0.35/8,89 0.40/10,16 0.36/9,14 0.06/1,52 1.42 – 1.59
3 (SPT38L) 0.56/14,22 0.56/14,35 0.37/9,50 0.45/11,43 0.52/13,21 0.46/11,68 0.06/1,52 2.73 – 3.34
4 (SPT44L) 0.59/14,99 0.61/15,62 0.41/10,50 0.50/12,70 0.55/13,97 0.51/12,95 0.06/1,52 3.57 – 4.08
5 (SPT50L) 0.67/17,02 0.70/17,78 0.41/10,50 0.58/14,73 0.62/15,75 0.59/14,99 0.06/1,52 5.19 – 5.97
Dimensions are in inches/mm. Unless specified, tolerance is ± 0.009/0,25
1 ±0.030 / 0,76
2  ± 0.005 / 0,13
 

Body size 6-8 (High current series)

spt6-8d.gif
 
Size A max B max C max D1 E2 F2 G Weight (g)
6 (SPT44H) 0.66/16,89 0.66/16,89 0.41/10,50 0.56/14,22 0.49/12,45 0.57/14,48 0.08/2,03 4.23 – 4.48
7 (SPT50H) 0.74/18,80 0.74/18,80 0.41/10,50 0.63/16,00 0.56/14,22 0.64/16,26 0.08/2,03 6.18 – 6.53
8 (SPT68H) 0.94/23,88 0.94/23,88 0.41/10,50 0.82/20,83 0.70/17,78 0.83/21,08 0.08/2,03 11.12 – 11.63
Dimensions are in inches/mm. Unless specified, tolerance is ± 0.009/0,25
1  ± 0.015/0,38
2  ± 0.005/0,13

Tape and Reel specification

Standard series


tapereel_pl.gif
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
Series 13" (330 mm) A B C D E W P Po P1 H T part_or_s.gif
SPT20L 750 330 100 13 22,4 16,4 16 12 4 2 7,0 0,5
SPT30L 350 330 100 13 30,4 24,4 24 20 4 2 9,5 0,4
SPT38L 350 330 100 13 30,4 24,4 24 20 4 2 9,5 0,35
SPT44L 300 330 100 13 30,4 24,4 24 20 4 2 10,0 0,4
SPT50L 250 330 100 13 38,4 32,4 32 24 4 2 11,2 0,5
 

High current series

tapereel_pl-(1).gif
 
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  13" (330 mm) A B C D E W P Po P1 H T part_or_s-(1).gif
SPT44H 250 330 100 13 38,4 32,4 32 24 4 2 11,2 0,5
SPT50H 200 330 100 13 38,4 32,4 32 32 4 2 10,5 0,4
SPT68H 200 330 100 13 50,4 44,4 44 32 4 2 10,4 0,5

 

General specification

Core Material:
Powered iron
Weight:
Standard series = 0.47 - 0.54 g; High current series = 4.23 - 11.63 g

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info..

Related products

Related product series