Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

SER8050-112

SER8050-112MEC

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.16
100 $2.06
250 $1.59
500 $1.16
1000 $0.94
2000 $0.81
5000 $0.75

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Low DCR version for high average current applications

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
SER8050-112ME_ 1.1 3.2 3.5 109 12.2 13.9 14.5 8.1 12.0
Notes
  1. When ordering, please specify termination and packaging codes: e.g. SER8052-402MED
  2. Inductance measured at 100 kHz, 0.1 Vrms, using an Agilent/HP 4284A or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 8753D network analyzer and an Agilent/HP 16193A test fixture. Details
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • E = RoHS compliant tin-silver over tin over nickel over phos bronze (pins 1 and 2); Matte tin over nickel over phos bronze (pin 3).
  • T = RoHS tin-silver-copper over copper (95.5/4/0.5) on all pins. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) on all pins. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs Current

Inductance vs Frequency

Temperature Rise vs Current

Physical characteristics

ser80xxd.gif         ser1360s.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7"
(178 mm)
13"
(330 mm)
A B C D E W P Po P1 H T part_or_r.gif
250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 5,2 0,4
* Special order

General specification

Core Material:
Ferrite
Weight:
0.86 – 1.0 g
Packaging:
250/7″ reel, 1000/13″ reel; Plastic tape: 16 mm wide, 0.4 mm thick, 12 mm pocket spacing, 5.2 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series