Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

RFB0807 Series

Power Inductors

RoHS compliant AEC-Q flag
For values >10uH, we recommend the  RFC0807B for new designs. The RFC series is a halogen-free, drop-in replacement for the RFB and offers lower DCR and better current ratings. We will continue to manufacture and support all values of the RFB0807 series.
Coilcraft RFB0807 Series unshielded, radial-leaded inductors are a low-cost option for general-purpose applications.  High-reliability extended temperature versions of many series are available for space, military, and other critical applications.  RFB0807 Series are cost-reduced higher inductance versions.
  • Open magnetic path
  • Rugged through-hole (TH) mount construction
  • High saturation current ratings
  • Ferrite core gives flat L vs I curve
  • AEC-Q200 Grade 3 (−40°C to +85°C)

Buy Now:
Count Unit price
1 $1.34
150 $1.10
300 $0.82
600 $0.49
1050 $0.39
2550 $0.33
5100 $0.30
10000 $0.28

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 SRF typ (MHz) 4 Isat (mA) 5 Irms (A) 6
20°C rise 40°C rise
RFB0807-1R0L 0.90 20 0.0080 180 10000 6.0 8.5
RFB0807-2R2L 2.2 20 0.012 80.0 6000 5.0 7.5
RFB0807-2R7L 2.7 20 0.014 40.0 5500 4.6 6.5
RFB0807-3R3L 3.3 20 0.017 40.0 5000 4.2 6.0
RFB0807-3R9L 3.9 20 0.020 40.0 4500 3.7 5.3
RFB0807-4R7L 4.7 20 0.024 40.0 4200 3.5 5.0
RFB0807-5R6L 5.6 20 0.028 40.0 4000 3.4 4.8
RFB0807-6R8L 6.8 20 0.033 30.0 3600 3.2 4.6
RFB0807-8R2L 8.2 20 0.035 30.0 3300 3.0 4.3
RFB0807-100L 10 10 0.040 30.0 3100 3.0 4.2
RFB0807-120L 12 10 0.050 30.0 2800 2.5 3.6
RFB0807-150L 15 10 0.065 25.0 2500 2.3 3.2
RFB0807-180L 18 10 0.078 20.0 2300 2.1 2.9
RFB0807-220L 22 10 0.10 20.0 2100 1.9 2.7
RFB0807-270L 27 10 0.11 17.0 1900 1.7 2.4
RFB0807-330L 33 10 0.12 15.0 1700 1.5 2.1
RFB0807-390L 39 10 0.16 13.0 1600 1.5 2.1
RFB0807-470L 47 10 0.19 12.0 1450 1.3 1.9
RFB0807-560L 56 10 0.21 11.0 1300 1.2 1.7
RFB0807-680L 68 10 0.28 10.0 1200 1.1 1.6
RFB0807-820L 82 10 0.33 9.0 1100 1.0 1.4
RFB0807-101L 100 10 0.40 8.0 1000 0.90 1.3
RFB0807-121L 120 10 0.45 7.0 900 0.80 1.1
RFB0807-151L 150 10 0.51 6.0 800 0.72 1.0
RFB0807-181L 180 10 0.70 5.0 700 0.63 0.90
RFB0807-221L 220 10 0.80 5.0 650 0.60 0.85
RFB0807-271L 270 10 0.90 4.5 600 0.55 0.78
RFB0807-331L 330 10 1.2 4.5 550 0.50 0.71
RFB0807-391L 390 10 1.3 3.5 450 0.40 0.57
RFB0807-471L 470 10 1.8 2.9 400 0.36 0.51
RFB0807-561L 560 10 2.0 2.7 380 0.35 0.50
RFB0807-681L 680 10 2.2 2.6 350 0.31 0.44
RFB0807-821L 820 10 3.0 2.6 320 0.29 0.41
RFB0807-102L 1000 10 3.4 2.6 300 0.25 0.40
RFB0807-122L 1200 10 4.5 2.3 280 0.24 0.34
RFB0807-152L 1500 10 5.2 2.1 250 0.21 0.30
RFB0807-182L 1800 10 5.8 1.8 220 0.20 0.28
RFB0807-222L 2200 10 8.0 1.5 200 0.18 0.26
RFB0807-272L 2700 10 8.9 1.2 180 0.17 0.24
RFB0807-332L 3300 10 11.8 1.1 150 0.14 0.19
RFB0807-392L 3900 10 13.1 1.0 120 0.11 0.16
RFB0807-472L 4700 10 17.6 1.0 100 0.10 0.15
RFB0807-562L 5600 10 19.6 0.90 100 0.10 0.15
RFB0807-682L 6800 10 27.0 0.80 100 0.10 0.14
RFB0807-822L 8200 10 30.0 0.70 100 0.10 0.14
RFB0807-103L 10000 10 34.0 0.70 100 0.10 0.13
RFB0807-123L 12000 10 46.0 0.60 80 0.10 0.13
RFB0807-153L 15000 10 53.0 0.50 60 0.080 0.11
RFB0807-183L 18000 10 56.0 0.50 50 0.080 0.10
Notes
  1. When ordering, please specify termination code: e.g. RFB0807-183L
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR-meter or equivalent.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4191A or equivalent. Details
  5. Isat: DC current at 25°C that causes a 10% (typ) inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = RoHS compliant tin-silver over tin over copper over steel.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with (40°C rise) Irms
Storage temperature range:
Component: –40°C to +125°C.
Tray packaging: –40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Physical characteristics

rfb0807d.gif

dims_inches_mm.gif
 

General specification

Core Material:
Ferrite
Weight:
1.22 – 1.46 g
Packaging:
150 parts per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related product series

Related product families