Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PTRF2000

PTRF2000LC

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.02
100 $2.58
250 $2.25
500 $1.61
1000 $1.25
2500 $1.08
5000 $0.99

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (µH) 3
Irms (mA) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
PTRF2000L_ 1 0.814 @ 11.0 MHz 38.0 35 500 0.075 1500
Notes
  1. When ordering, please specify packaging code: e.g. PTRF4000LD
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance shown for each winding, measured at 130 kHz.
  4. Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

Termination:

  • RoHS tin-silver-copper over tin over nickel over phos bronze.

Packaging:

  • C = 7″ machine ready reel. EIA-481 embossed plastic tape, 500 parts per full reel.
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
  • D = 13″ machine ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked, 2000 parts per full reel.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

         PTRF2000                               PTRF4000
ptrfs.gif

Physical characteristics

ptrfd.gif
 

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_w.gif
500 2000* 178/330 60/100 13 22,4 16,4 16 8 4 2 4,4 0,35
  * Special order

General specification

Core Material:
Ferrite
Weight:
214 – 216 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series