Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (mA) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
PFL1610-331ME_ | 0.33 | 85.0 | 98.0 | 644 | 1140 | 1860 | 2350 | 1100 | 1500 |
PFL1610-471ME_ | 0.47 | 183 | 205 | 540 | 1000 | 1700 | 1820 | 770 | 1000 |
PFL1610-561ME_ | 0.56 | 143 | 160 | 475 | 800 | 1400 | 1600 | 700 | 900 |
PFL1610-681ME_ | 0.68 | 203 | 223 | 423 | 800 | 1500 | 1630 | 720 | 970 |
PFL1610-102ME_ | 1.0 | 331 | 365 | 351 | 650 | 1000 | 1260 | 570 | 750 |
PFL1610-222ME_ | 2.2 | 1120 | 1230 | 105 | 330 | 555 | 660 | 280 | 380 |
PFL1610-472ME_ | 4.7 | 1156 | 1720 | 85.0 | 290 | 480 | 560 | 230 | 310 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | T | |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,0 |