Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PFD3215-103

PFD3215-103MEC

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $0.80
100 $0.72
500 $0.59
1000 $0.51
2500 $0.41
5000 $0.38

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

For Flyback Applications

Part number 1
(Hover for schematics)
Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 Isolation
Voltage (V)
Leakage
Inductance (nH) 5
Turns Ratio
PFD3215-103ME_ 10 1.3 250 310 1 : 1

For SEPIC Applications

Part number 1
(Hover for schematics)
Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 4 Coupling coefficient Leakage
Inductance (nH) 5
Isat (A) 6 Irms (A)
10% drop 20% drop 30% drop both windings 7 one winding 8
PFD3215-103ME_ 10 1.3 110 0.98 310 0.45 0.50 0.55 0.27 0.38
Notes
  1. When ordering, please specify packaging code: e.g. PFD3215-103MEC
  2. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
    For SEPIC: When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
  3. DCR is for each winding. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
    For SEPIC: When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value.
  4. For SEPIC: SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
  5. Leakage inductance is for primary winding and is measured with the secondary shorted.
  6. For SEPIC: Isat: DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
  7. For SEPIC: Irms, both windings: Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. Determine temperature rise.
  8. For SEPIC: Irms, one winding: Maximum current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.

Termination:

  • Silver-palladium-platinum-glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs. Frequency

Schematics

pfd3215schem.giflpd4012s.gif

Physical characteristics

pfd3215d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 12 4 4 2 1,65 0,23
* Special order

General specification

Core Material:
Ferrite
Weight:
18 – 28 mg
Packaging:
2000/7″ reel; 7500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.65 mm pocket depth
Winding to Winding Isolation:
250 Vrms, one minute

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related products