Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PDLF4000

PDLF4000LC

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.40
100 $1.99
250 $1.58
500 $1.38
1000 $1.08
2500 $0.92
5000 $0.85

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
D303 17 (4 of each) $75.00

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (µH) 3
Irms (mA) 4 DCR max (mΩ) 5 Isolation
Voltage (Vrms) 6
PDLF4000L_ 4 0.949 @ 210 MHz 1100 5.0 100 250 300
Notes
  1. When ordering, please specify packaging code: e.g. PDLF2500LC.
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance shown for each winding, measured at 130 kHz.
  4. Irms: Current rating for each line.
  5. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

Termination:

  • RoHS compliant tin-silver-copper over tin over nickel over phos bronze. Other terminations available at additional cost.

Packaging:

  • C = 7″ machine ready reel. EIA-481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (2000 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Impedance

Typical Response

Schematics

PDLF4000/4500 PDLF3000/3500 PDLF2000/2500
ttdlf4s-(1).gif ttdlf3s-(2).gif ttdlf2s-(1).gif

Physical characteristics

pdlfd.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_w.gif
500 2000* 178/330 60/100 13 22,4 16,4 16 8 4 2 4,4 0,35
* Special order

General specification

Core Material:
Ferrite
Weight:
183 – 201 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series