Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PCV-2-103-10

PCV-2-103-10L

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.54
250 $3.03
500 $2.59
1000 $2.19
2500 $1.98
5000 $1.79

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P405 18 (48 total) $75.00

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±10%)
Irms (A) 2 DCR max (mΩ) 3 A max (inch/mm) B max (inch/mm) C (inch/mm)
±0.015/0.38
D (inch/mm)
±0.004/0.10
E min (inch/mm) Weight (g)
PCV-2-103-10L 10 11.8 10.0 0.61 / 15.49 0.83 / 21.08 0.5 / 12.7 0.05 / 1.37 0.12 / 2.95 11.8
Notes
  1. Tested at 15.75 kHz, 0.1 Vrms, with DC bias applied up to the Irms current.
  2. Current that causes a 40°C temperature rise from 25°C ambient.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • Tin-silver over copper
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C
Tray packaging: –40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Physical characteristics

pcv2.gif

Packaging

Part number Parts
per tray
Maximum parts
per carton
PCV-2-103-05L 49 245
PCV-2-103-10L 49 245
PCV-2-104-03L 49 245
PCV-2-104-05L 49 245
PCV-2-104-10L 49 245
PCV-2-105-02L 49 245
PCV-2-184-05L 49 245
PCV-2-184-10L 25 100
PCV-2-223-05L 49 245
PCV-2-223-10L 49 245
PCV-2-224-05L 49 245
Part number Parts
per tray
Maximum parts
per carton
PCV-2-274-03L 49 245
PCV-2-274-05L 49 245
PCV-2-274-10L 25 100
PCV-2-394-05L 25 125
PCV-2-473-05L 49 245
PCV-2-473-10L 49 245
PCV-2-564-02L 49 245
PCV-2-564-06L 25 100
PCV-2-564-08L 25 100
PCV-2-684-01L 49 245

General specification

Weight:
11.8 g - 135.6 g

Related products

Related product series