Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PCV-1-473-05

PCV-1-473-05L

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.98
250 $2.56
500 $2.22
1000 $1.74
2500 $1.48
5000 $1.36

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±10%)
Irms (A) 2 DCR max (mΩ) 3 A max (inch/mm) B max (inch/mm) C (inch/mm)
±0.015/0.38
D (inch/mm)
±0.004/0.10
Weight (g)
PCV-1-473-05L 47 6.3 33.0 0.9 / 22.9 1.2 / 30.5 0.7 / 17.8 0.04 / 1.07 14.9
Notes
  1. Tested at 15.75 kHz, 0.1 Vrms, with DC bias applied up to the Irms current.
  2. Current that causes a 40°C temperature rise from 25°C ambient.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • Tin-silver over copper
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C
Tray packaging: –40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Physical characteristics

pcv1d.gif

Packaging

Part number Parts
per tray
Maximum parts
per carton
PCV-1-103-03L 49 245
PCV-1-103-05L 49 245
PCV-1-103-10L 49 196
PCV-1-104-03L 49 245
PCV-1-104-05L 100 200
PCV-1-152-15L 49 245
PCV-1-153-10L 49 147
PCV-1-182-10L 49 196
PCV-1-182-15L 49 196
PCV-1-184-03L 49 196
PCV-1-223-03L 49 196
Part number Parts
per tray
Maximum parts
per carton
PCV-1-223-05L 49 196
PCV-1-223-10L 49 147
PCV-1-304-05L 49 245
PCV-1-394-05L 49 245
PCV-1-472-03L 49 245
PCV-1-472-05L 49 245
PCV-1-472-10L 49 196
PCV-1-473-03L 49 196
PCV-1-473-05L 49 245
PCV-1-473-10L 49 245

General specification

Weight:
4.4 g - 47.3 g

Related products

Related product series