The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number |
Inductance (µH)
1
(Tolerance: ±10%) |
Irms (A) 2 | DCR max (mΩ) 3 | A max (inch/mm) | B max (inch/mm) |
C (inch/mm) ±0.015/0.38 |
D (inch/mm) ±0.004/0.10 |
Weight (g) |
---|---|---|---|---|---|---|---|---|
PCV-1-103-05L | 10 | 7.1 | 20.0 | 0.62 / 15.7 | 0.85 / 21.6 | 0.42 / 10.7 | 0.04 / 1.07 | 7.5 |
Part number | Parts per tray |
Maximum parts per carton |
---|---|---|
PCV-1-103-03L | 49 | 245 |
PCV-1-103-05L | 49 | 245 |
PCV-1-103-10L | 49 | 196 |
PCV-1-104-03L | 49 | 245 |
PCV-1-104-05L | 100 | 200 |
PCV-1-152-15L | 49 | 245 |
PCV-1-153-10L | 49 | 147 |
PCV-1-182-10L | 49 | 196 |
PCV-1-182-15L | 49 | 196 |
PCV-1-184-03L | 49 | 196 |
PCV-1-223-03L | 49 | 196 |
Part number | Parts per tray |
Maximum parts per carton |
---|---|---|
PCV-1-223-05L | 49 | 196 |
PCV-1-223-10L | 49 | 147 |
PCV-1-304-05L | 49 | 245 |
PCV-1-394-05L | 49 | 245 |
PCV-1-472-03L | 49 | 245 |
PCV-1-472-05L | 49 | 245 |
PCV-1-472-10L | 49 | 196 |
PCV-1-473-03L | 49 | 196 |
PCV-1-473-05L | 49 | 245 |
PCV-1-473-10L | 49 | 245 |