Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PCV-0-102-10

PCV-0-102-10L

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.20
250 $1.77
500 $1.07
1000 $0.83
2500 $0.72
5000 $0.65

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P405 18 (48 total) $75.00

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±15%)
Irms (A) 2 DCR max (mΩ) 3 A max (inch/mm) B max (inch/mm) C (inch/mm)
±0.015/0.38
D (inch/mm)
±0.004/0.10
Weight (g)
PCV-0-102-10L 1.0 16.7 3.0 0.5 / 12.7 0.75 / 19.1 0.42 / 10.7 0.05 / 1.37 4.2
Notes
  1. Tested at 15.75 kHz, 0.1 Vrms, with DC bias applied up to the Irms current.
  2. Current that causes a 40°C temperature rise from 25°C ambient.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • Tin-silver over copper
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Physical characteristics

pcv0d.gif

Packaging

Part number Parts
per tray
Maximum parts
per carton
PCV-0-102-10L 49 245
PCV-0-102-25L 49 294
PCV-0-103-03L 49 245
PCV-0-103-05L 49 245
PCV-0-103-10L 49 196
PCV-0-103-20L 49 196
PCV-0-104-01L 49 245
PCV-0-104-03L 49 294
PCV-0-104-05L 98 392
PCV-0-153-03L 49 196
PCV-0-153-10L 49 196
PCV-0-154-03L 49 196
PCV-0-154-05L 49 245
PCV-0-184-05L 49 196
PCV-0-223-03L 49 196
PCV-0-223-05L 49 196
PCV-0-223-10L 49 147
Part number Parts
per tray
Maximum parts
per carton
PCV-0-224-03L 49 196
PCV-0-273-05L 49 196
PCV-0-274-04L 49 245
PCV-0-274-10L 49 245
PCV-0-332-10L 49 196
PCV-0-333-12L 49 245
PCV-0-394-03L 49 245
PCV-0-394-05L 49 245
PCV-0-472-03L 49 245
PCV-0-472-05L 49 245
PCV-0-472-10L 49 196
PCV-0-472-20L 49 196
PCV-0-473-03L 49 196
PCV-0-473-05L 98 392
PCV-0-473-10L 49 245
PCV-0-823-03L 49 294

General specification

Weight:
3.7 g - 45.4 g

Related products

Related product series