Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PA6512-AE

Z Axis RFID Coil

RoHS compliant
The PA6512-AE z-axis coil is optimized for 13.56 MHz NFC/RFID tag applications and requires 85% less board space compared to antennas designed for a PCB, yet still has 50% of the read distance.
  • Optimized for use for the Z axis in Near Field Communications systems.
  • Evaluation was done using the STMicroelectronics CR95HF NFC Transceiver Reference boardwith the PA6512 connected to the STMicroelectronics M24LRxxE Dynamic NFC/RFID Tag.
  • Requires 85% less board space (123 mm2 vs 800 mm2) compared with antennas designed for a PCB yet still has approximately 50% of the read distance.

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH)
at 100 kHz 2
(Tolerance: ±20%)
Read distance
(inch/cm) 3
DCR max (Ω) 4 Inductance at
13.56 MHz (µH)
PA6512-AE_ 4.7 1.15 / 2.93 0.028 4.6
Notes
  1. When ordering, please specify packaging code: e.g. PA6512-AED
  2. Inductance measured at 100 kHz using Agilent/HP 4284A impedance analyzer or equivalent.
  3. Read distance measured using the ST Microelectronics CR95HF RF transceiver demo board.
  4. DCR measured at 25°C on a micro-ohmmeter using a Keithley 580 micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator

Termination:

  • Tin over nickel over phos bronze

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Physical characteristics

pa6512d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_t.gif
1000 330 100 13 30,4 24,4 24 12 4 2 5,8 0,33

General specification

Core Material:
Ferrite
Weight:
1.1 g
Packaging:
1000 per 13″ reel Plastic tape: 24 mm wide, 0.33 mm thick, 12 mm pocket spacing, 5.8 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series