Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

P3219

P3219-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $6.63
250 $5.68
500 $4.94
1000 $3.85
2500 $3.30
5000 $3.03

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P402 8 (1 - 2 of each) $100.00

Specifications

Electrical specifications at 25°C.

High Inductance Series

Part number Lines Inductance
min (mH)
Leakage
Inductance
max (µH)
Irms (A) DCR max (Ω) 1 Isolation
Voltage (Vrms) 2
P3219-AL 2 11 165 1.3 0.290 1250
Notes
  1. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  2. 1250 Vrms, one minute isolation between windings.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Common Mode Attenuation

Common Mode Attenuation

Differential Mode Attenuation

Differential Mode Insertion Loss

Physical characteristics

Standard Series

standard.png

High Inductance Series

highinductance.png

#16 AWG tinned copper wire leads except P3217-A, which has #18 AWG leads.
 
Part Number

Lead 
diameter
nom

Weight
(g)
P3213-AL 0.051/1,29 15.8
P3214-AL 0.051/1,29 16.1
P3215-AL 0.051/1,29 16.9
P3216-AL 0.051/1,29 17.6
P3217-AL 0.040/1,02 18.2
P3218-AL 0.051/1,29 19.8
P3219-AL 0.051/1,29  36.0
P3220-AL 0.051/1,29  38.3
P3221-AL 0.051/1,29  38.7
P3222-AL 0.051/1,29  40.4
P3223-AL 0.040/1,02 40.9
P3224-AL 0.051/1,29  40.9

General specification

Weight:
15.8 - 40.9g

Washing

PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products