Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

NA6223 Flyback Transformer

for Texas Instruments TSP23750

RoHS compliant
  • Developed for TI TPS23753A PoE PD controller (PMP8896 and PMP9175 reference designs)

Buy Now:
Count Unit price
1 $3.30
175 $2.84
700 $2.46
1400 $1.91
2800 $1.65
5000 $1.51

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments TPS23753

Input Voltage Output 1 Power Fsw
Sec Bias
36 V 57 V 5 V , 2 A 10 V , 0.02 A 10 W 100 kHz

Specifications

Electrical specifications at 25°C.

Part number 2
(Hover for schematics)
Inductance
at 0A (µH) 3
(Tolerance: ±10%)
Inductance
min at   1.1 A (µH) 4
DCR max (Ω) 5 Leakage
Inductance
max (µH) 6
Turns Ratio 7 Isolation
Voltage (Vrms) 8
Pri Sec Sync Bias Pri : Sec : Sync : Bias
NA6223-AL_ 180 162 0.330 0.014 0.190 1.230 1.2 1 : 0.167 : 0.167 : 0.361 1500
Notes
  1. Output for the secondary is between pins 7 and 10. Bias winding output is 10 V, 20 mA. Sync winding output is a 5 V Sync FET gate drive signal.
  2. When ordering, please specify packaging code: e.g. NA6223-ALD
  3. Inductance is for the primary, measured at 100 kHz, 0.1 Vrms, 0 Adc.
  4. Ipk is the peak primary current drawn at minimum input voltage.
  5. DCR for the primary is from pin 1 to pin 2, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Leakage inductance if for the primary and is measured with all other windings shorted.
  7. Turns ratio is with the primary windings connected in series.
  8. 1500 Vrms, one minute isolation from the primary and bias windings to the secondary.

Termination:

  • RoHS-compliant  260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

na6223s.gif

Physical characteristics

na6223d.gif


dims_inches_mm-(3).gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
175 330 100 13 38,4 32,4 32 28 4 2 12,93 0,6

General specification

Core Material:
Ferrite
Weight:
6.2 g
Packaging:
175 per 13″ reel Plastic tape: 32 mm wide, 0.6 mm thick, 28 mm pocket spacing, 12.93 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.