Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

NA5931-AL – NA5936-AL

Air Core Inductors for Linear Technology

RoHS compliant
  • Developed for Linear Technology LT8697 monolithic step-down switching regulator designed to power 5V USB applications
  • Very tight DCR tolerance – 15.7 mΩ; tight inductance tolerace – 2%
  • Rigid package for mechanical stability and reliable pick and place operations
  • Solder coated leads ensure reliable soldering
  • RoHS-compliant. Terminations: tin-silver over copper

Buy Now:
Count Unit price
1 $2.11
400 $1.68
800 $1.43
1600 $1.13
2400 $0.78
4800 $0.58

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Turns Inductance (nH) 2
(Tolerance: ±2%)
Q @ 50.0 MHz 3 SRF min (GHz) 4 DCR (mΩ) 5 Irms (A) 6
min typ typ max
NA5931-AL_ 15 246 95 114 0.69 15.7 16.5 3.0
NA5932-AL_ 16 307 95 114 0.66 21.8 22.9 3.0
NA5933-AL_ 17 380 95 114 0.59 32.4 34.0 2.5
NA5934-AL_ 18 422 95 114 0.54 34.3 36.0 2.5
NA5935-AL_ 19 491 95 114 0.54 44.1 46.3 2.0
NA5936-AL_ 20 538 87 104 0.49 47.2 49.6 2.0
Notes
  1. When ordering, please specify packaging code: e.g. NA5936-ALD
  2. Inductance tested at 50 MHz on an Agilent/HP 4191A Impedance Analyzer or equivalent with a Coilcraft SMD-A fixture using Coilcraft supplied correlation.
  3. Q tested at 50 MHz on an Agilent/HP 4291A Impedance Analyzer or equivalent with a Coilcraft SMD-D fixture using Coilcraft supplied correlation.
  4. SRF tested with an Agilent/HP 8753D network analyzer and a Coilcraft CCF1248 test fixture. Details
  5. DCR tested at 25°C on a Keithley 580 Micro-ohmmeter. For other operating temperatures,use this DCR at Temperature calculator.
  6. Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • RoHS compliant tin-silver (96.5/3.5) over copper.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (800 parts per full reel).
  • B = Less than full reel. In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current, +125°C to +140°C with derated current
Storage temperature range:
Component: –40°C to +140°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Frequency

Q versus Frequency

Physical characteristics

maxid.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_j.gif
800 330 100 13 30,4 24,4 24 12 4 2 6,1 0,3

General specification

Weight:
0.42– 0.59 g
Packaging:
800/13″ reel Plastic tape: 24 mm wide, 0.3 mm thick, 12 mm pocket spacing, 6.1 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related product series