Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MSS6122 Series

Shielded Surface Mount Power Inductors

RoHS compliant AEC-Q flag
Coilcraft MSS6122 Series shielded surface-mount power inductors feature low DC resistance and excellent current handling in a wide range of inductance values, making them a cost-effective option for a variety of general-purpose applications. 
  • Low-loss ferrite drum core for flat inductance vs current
  • Low DC resistance for greater efficiency
  • Excellent current handling
  • Magnetic shielding allows high-density mounting
  • AEC-Q200 Grade 3 (-40°C to +85°C)

Buy Now:
Count Unit price
1 $1.53
250 $1.03
500 $0.62
1000 $0.48
2500 $0.42
5000 $0.39

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C363 17 (3 of each) $50.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
10% drop 20% drop 30% drop 20°C rise 40°C rise
MSS6122-472ML_ 4.7 0.065 65.0 1.4 1.7 1.8 1.6 2.3
MSS6122-562ML_ 5.6 0.083 60.0 1.2 1.5 1.6 1.5 2.1
MSS6122-682ML_ 6.8 0.10 48.0 1.2 1.4 1.5 1.4 2.0
MSS6122-822ML_ 8.2 0.12 44.0 1.1 1.2 1.4 1.3 1.8
MSS6122-103ML_ 10 0.15 42.0 0.98 1.1 1.2 1.2 1.7
MSS6122-123ML_ 12 0.18 40.0 0.97 1.1 1.1 1.1 1.6
MSS6122-153ML_ 15 0.21 38.0 0.85 0.97 1.0 1.1 1.5
MSS6122-183ML_ 18 0.28 35.0 0.78 0.89 0.97 0.99 1.4
MSS6122-223ML_ 22 0.31 32.0 0.64 0.75 0.82 0.92 1.3
MSS6122-273ML_ 27 0.35 26.0 0.62 0.71 0.77 0.85 1.2
MSS6122-333ML_ 33 0.46 22.0 0.60 0.69 0.74 0.77 1.1
MSS6122-393ML_ 39 0.54 19.0 0.50 0.59 0.64 0.70 1.0
MSS6122-473ML_ 47 0.68 18.0 0.47 0.55 0.60 0.63 0.90
MSS6122-563ML_ 56 0.74 17.0 0.43 0.50 0.54 0.56 0.80
MSS6122-683ML_ 68 1.0 16.0 0.40 0.46 0.50 0.49 0.70
MSS6122-823ML_ 82 1.2 15.0 0.37 0.43 0.46 0.42 0.60
MSS6122-104ML_ 100 1.4 12.0 0.32 0.37 0.40 0.35 0.50
Notes
  1. When ordering, please specify termination and packaging codes: e.g. MSS6122-104MLC
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4191A or equilvalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = RoHS compliant matte tin over nickel over phos bronze (current production) or gold over nickel over phos bronze (prior production).
  • T = RoHS tin-silver-copper (95.5/4/0.5) over gold over nickel over phos bronze. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over gold over nickel over phos bronze. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (500 per full reel).
  • B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1500 per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current.
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Physical characteristics

mss6122d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation ‡
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_q.gif
500 1500* 178/330 60/100 13 22,4 16,4 16 12 4 2 2,1 0,3
* Special order
‡ Part marking does not indicate polarity

General specification

Core Material:
Ferrite
Weight:
0.19 - 0.23 g
Packaging:
500/7″ reel, 1500/13″ reel; Plastic tape: 16 mm wide, 0.3 mm thick, 12 mm pocket spacing, 2.1 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series

Related product families