Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MLC1550-102

MLC1550-102MLC

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.65
150 $1.48
600 $1.22
1200 $1.04
2700 $0.90
5000 $0.79

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C387 40 (3 of each) $65.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 20°C rise 40°C rise
MLC1550-102ML_ 1.0 1.7 1.9 73.0 16.1 27.3 13.9 19.7
Notes
  1. When ordering, please specify termination and packaging codes: e.g. MLC1550-452MLC
  2. Inductance measured at 100 kHz, 0.1 Vrms, using a Coilcraft SMD-A fixture in an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP4291A impedance analyzer and a Coilcraft 16193 fixture. Details
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • E = Halogen free component. RoHS compliant tin-silver over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost) 
  • S = non-RoHS tin-lead (63/37). (Special order, added cost) 

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C.
Packaging: –40°C to +80°C
Maximum part temperature:
The part may be operated without damage as long its temperature (ambient + self-heating) does not exceed +125°C.
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Physical characteristics

mlcd.gif


 
Body size A max B max C D E F G
1538 13.8 13.2 2.4 3.0 5.0 5.4 3.4
1550 13.8 13.2 2.4 3.0 5.0 5.4 3.4
1555 13.8 13.2 2.4 3.0 5.0 5.4 3.4
1560 13.8 13.2 2.4 3.0 5.0 5.4 3.4
1565 14.0 13.2 2.4 3.0 5.0 5.4 3.4

Tape and Reel specification

tapereel_pl.gif
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation‡
Part 7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_o.gif
MLC1538 200 800* 178/330 60/100 13 30,4 24,4 24 20 4 2 4,00 0,35
MLC1550 150 600* 178/330 60/100 13 30,4 24,4 24 20 4 2 5,45 0,40
MLC1555 125 500* 178/330 60/100 13 30,4 24,4 24 20 4 2 5,95 0,40
MLC1560 125 500* 178/330 60/100 13 30,4 24,4 24 20 4 2 6,20 0,40
MLC1565 125 500* 178/330 60/100 13 30,4 24,4 24 20 4 2 6,50 0,40
* Special order
‡ Part marking does not indicate polarity

General specification

Core Material:
Iron
Weight:
2.73 - 5.12 g

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series