Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

LPS Family

Coilcraft LPS surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.  
  • High performance in low profile
  • High energy storage and low DC resistance
  • Wide range of sizes and inductance values
  • Magnetic shielding allows high-density mounting

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
LPS3030 10 µH 820 µH 3.03 3.03 3.0 View Series
LPS3008 560 nH 180 µH 3.15 3.15 0.8 View Series
LPS3010 470 nH 220 µH 3.15 3.15 1.0 View Series
LPS3015 1.0 µH 220 µH 3.15 3.15 1.5 View Series
LPS3314 1.0 µH 820 µH 3.4 3.4 1.4 View Series
LPS4010 380 nH 220 µH 3.98 3.98 1.0 View Series
LPS4012 330 nH 2200 µH 3.98 3.98 1.2 View Series
LPS4018 560 nH 1000 µH 3.98 3.98 1.8 View Series
PA6594 47 µH 3.98 3.98 1.8 View Series
LPS4040 22 µH 5.6 mH 3.98 3.98 4.15 View Series
LPS4414 300 nH 1000 µH 4.4 4.4 1.4 View Series
LPS5010 470 nH 680 µH 5.0 5.0 1.0 View Series
LPS5015 1.0 µH 2200 µH 5.0 5.0 1.5 View Series
LPS5030 900 nH 4700 µH 5.0 5.0 3.0 View Series
LPS5050 150 µH 10 mH 5.0 5.0 5.0 View Series
LPS6225 1.0 µH 10 mH 6.2 6.2 2.5 View Series
LPS6235 6.8 µH 10 mH 6.2 6.2 3.5 View Series
LPS8045B 6.8 µH 1000 µH 8.08 8.08 4.7 View Series