Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

LPS4414 Series

Low Profile Shielded Power Inductors

RoHS compliant halogen free
This is a new halogen free version recommended for new designs. Only the termination material, part number, and orientation in the packing tape have changed. The previous version is available only to current customers.

Coilcraft LPS4414 Series surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.  

  • High performance in low profile
  • High energy storage and low DC resistance
  • Magnetic shielding allows high-density mounting
  • For higher L values, see LPZ series

Need parts for space, military or other critical applications?
See Coilcraft ML427PJB Series | See Coilcraft MS427PJB Series
Buy Now:
Count Unit price
1 $1.14
250 $0.92
500 $0.56
1000 $0.43
2000 $0.38
5000 $0.34

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C340 31 (3 of each) $105.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPS4414-301MR_ 0.30 0.040 470 5.6 5.7 5.8 2.4 3.3
LPS4414-501MR_ 0.50 0.050 330 4.3 4.4 4.5 2.1 2.8
LPS4414-801MR_ 0.80 0.055 225 3.7 3.8 3.8 1.9 2.5
LPS4414-102MR_ 1.0 0.060 190 3.0 3.1 3.2 1.8 2.3
LPS4414-152MR_ 1.5 0.078 150 2.9 3.1 3.2 1.6 2.0
LPS4414-182MR_ 1.8 0.087 130 2.7 2.8 2.9 1.5 1.9
LPS4414-222MR_ 2.2 0.11 115 2.2 2.3 2.4 1.3 1.6
LPS4414-332MR_ 3.3 0.17 85.0 1.8 1.9 2.0 1.2 1.5
LPS4414-472MR_ 4.7 0.22 68.0 1.4 1.5 1.6 0.90 1.2
LPS4414-562MR_ 5.6 0.26 58.0 1.4 1.4 1.5 0.75 1.1
LPS4414-682MR_ 6.8 0.27 54.0 1.2 1.3 1.4 0.70 1.0
LPS4414-822MR_ 8.2 0.35 50.0 1.1 1.3 1.3 0.70 0.98
LPS4414-103MR_ 10 0.38 43.0 1.1 1.2 1.3 0.70 0.95
LPS4414-123MR_ 12 0.38 38.0 0.94 0.97 1.0 0.66 0.88
LPS4414-153MR_ 15 0.44 36.0 0.85 0.89 0.92 0.63 0.82
LPS4414-183MR_ 18 0.53 31.0 0.76 0.80 0.82 0.56 0.75
LPS4414-223MR_ 22 0.59 27.0 0.69 0.72 0.74 0.53 0.68
LPS4414-333MR_ 33 0.72 23.0 0.47 0.49 0.51 0.49 0.65
LPS4414-473MR_ 47 0.94 18.0 0.39 0.42 0.43 0.44 0.58
LPS4414-563MR_ 56 1.2 16.0 0.37 0.39 0.40 0.42 0.54
LPS4414-683MR_ 68 1.4 14.6 0.32 0.33 0.34 0.36 0.48
LPS4414-104MR_ 100 1.9 11.0 0.26 0.28 0.29 0.31 0.40
LPS4414-124MR_ 120 2.6 10.0 0.23 0.24 0.25 0.27 0.34
LPS4414-154MR_ 150 3.1 9.0 0.22 0.23 0.24 0.24 0.32
LPS4414-224MR_ 220 4.1 6.7 0.18 0.20 0.20 0.22 0.29
LPS4414-334MR_ 330 6.0 5.6 0.14 0.16 0.17 0.17 0.23
LPS4414-474MR_ 470 9.5 4.4 0.13 0.14 0.15 0.14 0.23
LPS4414-564MR_ 560 10.7 4.0 0.12 0.13 0.14 0.13 0.17
LPS4414-684MR_ 680 11.7 3.5 0.10 0.11 0.12 0.13 0.17
LPS4414-824MR_ 820 15.1 3.0 0.10 0.11 0.11 0.11 0.14
LPS4414-105MR_ 1000 16.3 2.6 0.10 0.10 0.11 0.10 0.13
Notes
  1. When ordering, please specify termination and packaging codes: e.g. LPS4414-105MRC
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent. 
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 8753ES or equivalent.
  5. Isat: DC current at which the inductance drops the specified amount from its value without current. Details
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • R = Matte tin over nickel over silver.
  • Q = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • P = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs. Frequency

Physical characteristics

lps4414d.gif
dims_inches_mm.gif
lps-orientation_new.gif

Tape and Reel specification

tapereel_pl-(4).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T
part_or_ad-(3).gif
1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,52 0,3

* Special order
 

General specification

Core Material:
Ferrite
Weight:
82.3 – 89.8 mg
Packaging:
1000/7″ reel; 3500/13″ reel Plastic tape: 12 mm wide, 0.3 mm thick, 8 mm pocket spacing, 1.52 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 4.5 mm; ID: < 2 mm
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series

Related product families