Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Hexa-Path Magnetics

Configurable Transformers
 
hexa-path-(1).jpg
HP1 / HPH1 HP2 / HPH2 HP3 / HPH3 HP4 / HPH4 HP5 / HPH5 HP6 / HPH6

Features:

  • Six 1 : 1 isolated windings that can be connected in series or parallel
  • Tighly coupled windings
  • 500 Vrms, on eminute isolation between each winding
  • Power range: 5 - 50 Watts as inductor and flyback transformer, up to 150 Watts as forward transformer
  • Frequency range up to 1 MHz
  • UL1446 Class F (155°C) Insulation System (UL File E83628)

These off-the shelf parts can be used to create thousands of configurations, providing a fast and easy method for designers to create custom magnetics. By connecting the windings in series or parallel, the Hexa-Path components can be configured as inductors, coupled inductors and transformers for use in virtually any application: flyback, buck/boost, push-pull, forward, full and half bridge, Ćuk, and SEPIC. See application examples.

There are six different sizes available with five HP parts and five HPH parts in each size. The HP parts offer lower DCR and higher Irms ratings. The HPH parts offer higher inductance and greater energy storage capabilities.

Winding Layouts

hexa-pathw.gif

Product series

Product series Inductance Length (mm) Width (mm) Height (mm)
HP1 3.8 µH 202 µH 13.0 9.2 6.2 View Series
HP2 3.2 µH 160 µH 16.3 12.9 7.4 View Series
HP3 3.8 µH 160 µH 17.2 17.2 8.51 View Series
HP4 3.8 µH 194 µH 18.3 18.3 9.7 View Series
HP5 3.4 µH 173 µH 20.57 20.57 10.8 View Series
HP6 3.2 µH 194 µH 26.75 26.75 13.6 View Series