Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

GA3291-AL Forward Converter Transformer

for Akros AS1130 PoE Controller

RoHS compliant
  • Developed for Akros Silicon AS1130, 30 W PoE Controller
  • Designed for forward topology operating at 350 kHz
  • Input filter inductor: DO1608C-103
  • Output filter inductor: MSS1278-683

Buy Now:
Count Unit price
1 $3.45
175 $3.07
700 $2.55
1400 $2.15
2800 $1.92
5000 $1.76

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Akros Silicon AS1130

Input Voltage Output Power Fsw
Sec Aux
36 V 57 V 12 V , 2.5 A 16 V , 0.02 A 30 W 300 kHz

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±25%)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio 5 Isolation
Voltage (Vrms) 6
Pri Sec Pri : Sec
GA3291-AL_ 203 0.065 0.031 0.215 1 : 0.923 1500
Notes
  1. When ordering, please specify a packaging code: GA3291-ALD. 
  2. Inductance is measured at 300 kHz, 0.6 Vrms, 0 Adc.
  3. DCR for the primary is measured from pin 1 to pin 3.
  4. Leakage inductance is for the primary (pin 1 to pin 3) and is measured with the secondary shorted.
  5. Turns ratio is based on the entire the primary winding (pin 1 to pin 3).
  6. 1500 Vrms isolation from primary to secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ga3291s.gif

Primary is pin 1 to pin 3.
Terminal 2 is for internal connection only.
Do not connect terminal 2 to ground or any circuitry.

Physical characteristics

ga3291d.gif

dims_inches_mm-(5).gif
 

Tape and Reel specification

tapereel_pl-(40).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c-(3).gif
175 330 100 13 50,4 44,4 44 28 4 2 11,9 0,4
 

General specification

Core Material:
Ferrite
Weight:
10.7 g
Packaging:
175 per 13″ reel Plastic tape: 44 mm wide, 0.4 mm thick, 32 mm pocket spacing, 11.9 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. See Doc787_PCB_Washing.pdf.