Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Air Core Inductors

SpringTM inductors have extremely high Q factors and very tight inductance tolerances
Great for narrowband RF amplifier matching and tuning applications.

Square Air Core Inductors

Product series Inductance Length (mm) Width (mm) Height (mm)
0806SQ, 0807SQ, 0908SQ 5.5 nH 27.3 nH 2.08 1.4 1.5 View Series
1111SQ 27 nH 47 nH 3.55 3.05 2.92 View Series
1515SQ, 2222SQ, 2929SQ 47 nH 500 nH 4.31 3.74 3.91 View Series

Micro Springs

Product series Inductance Length (mm) Width (mm) Height (mm)
0906, 1606 1.65 nH 12.55 nH 3.43 2.41 1.52 View Series

Mini Springs

Product series Inductance Length (mm) Width (mm) Height (mm)
1508, 2508 5.5 nH 27 nH 4.19 3.94 2.01 View Series
1512SP, 2712SP 2.5 nH 150 nH 4.45 3.94 3.15 View Series
AxxT, BxxT 2.5 nH 43 nH 4.45 3.94 3.15 View Series
GA309x, WA309x 3.7 nH 30 nH 5.46 4.45 4.95 View Series

Midi Springs

Product series Inductance Length (mm) Width (mm) Height (mm)
1812SMS 22 nH 150 nH 6.35 4.95 4.2 View Series

Maxi Springs

Product series Inductance Length (mm) Width (mm) Height (mm)
132 14 nH 709 nH 9.65 5.84 6.6 View Series
132-xxSM 90 nH 538 nH 10.55 6.6 5.97 View Series
NA593x 246 nH 538 nH 10.55 6.6 5.97 View Series

High Current Flatwire

Product series Inductance Length (mm) Width (mm) Height (mm)
1010VS, 1212VS, 2014VS 22 nH 257 nH 10.0 10.0 3.6 View Series
ZA9423 33 nH 66 nH 20.56 14.8 6.35 View Series