Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

FA2786-BL CCFL Transformer

for TI TPS68000

  • Developed for Texas Instruments TPS68000 full bridge CCFL Controller
  • Specified by TI in TPS68000EVM-202 dual-transformer reference design

Buy Now:
Count Unit price
1 $5.12
400 $4.39
800 $3.81
1200 $3.32
2400 $2.85
5000 $2.61

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Turns Ratio Power (W) Inductance
min (µH) 2
Input Voltage (V) Imax
sec (A)
Vrms
sec (V) 3
Vinst max
sec (V) 4
DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
Pri : Sec Pri Sec
FA2786-BL_ 1 : 100 6.0 160 8 20 7.0 1600 2000 0.62 937 500
Notes
  1. When ordering, please specify packaging code: e.g. FA2786-BLD.
  2. Inductance is measured at 1.0 Vrms, 60 kHz, 0 Adc.
  3. Vrms = continuous voltage.
  4. Vinst = instantaneous voltage at startup.
  5. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. 500 Vrms interwinding isolation and 2000 Vrms from windings to core.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos-bronze.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (400 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

fa2786s.gif

Physical characteristics

fa2786d.gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
400 330 100 13 50,4 44,4 44 20 4 2 7,8 0,37

General specification

Weight:
6.0 g
Packaging:
400/13″ reel Plastic tape: 44 mm wide, 0.37 mm thick, 20 mm pocket spacing, 7.8 mm pocket depth.

Soldering/Washing

Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series